text.skipToContent text.skipToNavigation

Cadence Collection Three-Light Large Wall Lantern

by Progress Lighting 

Collection Name:  Cadence

Catalog ID: P6639-108

The Cadence three-light wall lantern showcases classic styling with clear water glass panels and traditional lighted clusters. Mediterranean-style frame is finished in Oil Rubbed Bronze. This Design Series collection has four lantern sizes, hanging lantern and post lantern.

  • Oil Rubbed Bronze finish.
  • Mediterranean-style frame.
  • Clear water glass panels.
  • Features traditional lighted clusters.

$319.00 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Bronze
Color Generic brown
Construction Material - Main Aluminum
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Oil Rubbed Bronze
Finish Type Powder Coat Paint
Glass Clear water seeded
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual B
Lamp Type Basic incandescent
Lifestyle
  • Luxe
  • New Traditional
  • Traditional
  • Transitional
Mount location Wall
Mounting for outlet box included strap
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E12
Socket Type socket
Socket type material phenolic
Style
  • Luxury
  • New Traditional
UPC 785247208630
Warranty Length 1-year Limited Warranty

Dimensions

Depth 11.5 in
Height 26.625 in
Height to Center 9.625 in
Note Weight of fixture exceeds NEC limits No
Weight 7.61 lb
Width 10 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads

Specifications

Catalog Page

Installation/Instruction Manual (IOM)