text.skipToContent text.skipToNavigation

Cedar Springs Collection Navy One-Light Extra Large Wall Lantern

by Progress Lighting 

Collection Name:  Cedar Springs

Catalog ID: P560091-091

A fun take on the traditional warehouse shade, Cedar Springs can be a stylish addition to any indoor or outdoor space. Offered in a generous size and featuring a black gooseneck arm style and navy shade, this classic Farmhouse fixture serves as an eye-catching addition to a variety of facades.

  • A black gooseneck arm gives a burst of personality to this traditional metal warehouse shade
  • The large wall lantern can be mounted indoors or outdoors
  • A fun way to perk up a space when hung on either side of a front or rear door, by a garage, or in rec rooms, playrooms, porches, kitchens or bathrooms
  • A cheerful accent for Farmhouse architecture and interiors
  • Classic Navy finish
  • Measures 13 1/4in W x 11 1/4in ht.
  • Uses one 100-watt max. medium base bulb or LED equivalent (sold separately)
  • Dark Sky compliant
  • CSA Safety listed for use in wet locations
  • Compatible with standard wall dimmer
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

$146.30 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Wall
Color Blue
Color Generic blue
Construction Material - Main Aluminum
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Navy
Finish Type Painted
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
  • Urban Industrial
Mount location Wall
Mounting for outlet box included plate
New Products No
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style Farmhouse
UPC 785247226962
Warranty Length 1-year Limited Warranty

Dimensions

Depth 21.625 in
Height 11.25 in
Height to Center 7.25 in
Note Weight of fixture exceeds NEC limits No
Weight 2.75 lb
Width 13.25 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky Yes
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1