PROG_P560091_091st64_PRODIMAGE
PROG_P560091_091st64_PRODIMAGE
PROG_P560091_091_side_PRODIMAGE
PROG_Cedar_Springs_Navy_GeneralLit
+5
PROG_P560091_091_bottom_PRODIMAGE

Cedar Springs Collection Navy One-Light Farmhouse Extra Large Wall Lantern

$175.89 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560091-091

Collection name:

Cedar Springs

A fun take on the traditional warehouse shade, Cedar Springs can be a stylish addition to any indoor or outdoor space. Offered in a generous size and featuring a black gooseneck arm style and navy shade, this classic light fixture will upgrade any farmhouse or transitional style setting. Dark Sky Friendly.

  • Cedar Springs wall lantern is a fun way to perk up a space when hung on either side of a front or rear door, by a garage, or in rec rooms, playrooms, porches, kitchens or bathrooms, inside or outdoors.
  • Capture the essence of bygone days with a style perfect for urban industrial, rustic, farmhouse, and coastal settings
  • Its timeless, simple metal shade is Dark Sky Friendly and coated in a gorgeous navy finish that suits many decor styles
  • A black gooseneck arm gives a burst of personality to this traditional metal warehouse shade
  • Incorporate a clear light bulb for a pinch of contemporary shine or opt for a vintage bulb for farmhouse flair
  • Uses (1) 100-Watt maximum, medium base bulbs or LED equivalent, that is sold separately, and dimmable when used in conjunction with a dimmable bulb
  • Measures 13 1/4in W x 11 1/4in ht.
  • Certifications: cCSAus Wet Location listed, fixture can be outdoors or in rooms where moisture is present. Dark Sky compliant.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down
No
Category General
Wall
Color
Blue
Color Generic
Blue
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
Finish Name
Navy
Finish Type
Painted
Fixture Type
Outdoor Wall
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Rustic
  • Urban Industrial
Mount location
Wall
Mounting for outlet box included
plate
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
Farmhouse
UPC
785247226962
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
13.25 in x 21.625 in x 11.25 in
Height
11.25 in
Height to Center
7.25 in
Length
13.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.75 lb
Width
21.625 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
Yes
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
20

Resources

Instruction Sheet Number
93098119