PROG_P560183_031_heroT8_PRODIMAGE
PROG_P560183_031_heroT8_PRODIMAGE
play
Chatsworth
PROG_Chatsworth_Textured_Black_GeneralLit

Chatsworth Collection Black Two-Light Medium Wall Lantern

$381.15 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560183-031

Collection name:

Chatsworth

Imagine sleepy vintage streets and old-world architecture with this wall lantern's new take on a traditional design. An elongated lantern silhouette boasts an antique charm as brass tone accents highlight vintage character and inspiration. Clear glass panes grant a nod to the lantern's transitional demeanor.

  • Clear glass panes grant a nod to the lantern's transitional demeanor.
  • An elongated lantern silhouette boasts an antique charm as brass tone accents highlight vintage character and inspiration.
  • Imagine sleep vintage streets and old-world architecture with this wall lantern's new take on a traditional design.
  • Ideal for any bedroom, foyer, entryway, porch, or patio.
  • Perfect for transitional and new traditional settings.
  • Measures 9-inch width by 22-inch height.
  • Uses two candelabra base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Cast Aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B10
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Light Distribution
Ambient
Light Source
Incandescent
Mount location
Wall
Mounting for outlet box included
Swivel Mounting Strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Size Type
Medium
Socket Base Type - Main
E12
Socket Type
sockets
Socket type material
Phenolic
UPC
785247239498
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
9 in x 10 in x 22 in
Height
22 in
Height to Center
18.87 in
Length
9 in
Note Weight of fixture exceeds NEC limits
No
Weight
10.55 lb
Width
10 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
18

Resources

Instruction Sheet Number
93104677

Resources and downloads