text.skipToContent text.skipToNavigation

Creighton Collection One-Light Medium Wall-Lantern

by Progress Lighting 

Collection Name:  Creighton

Catalog ID: P560032-031

A cottage-inspired outdoor medium wall lantern with a tapered cage. Creighton features clear water glass clear and Antique Bronze finish. The frame's linear details are riveted to enhance mechanical detailing of the fixture. Wall, post and hanging lantern options available. Black finish.

  • Black finish.
  • Cottage-inspired outdoor lantern.
  • Features a tapered cage design.
  • Clear water glass panels.
  • Linear details enhance mechanical detailing of fixture.

$191.40 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic black
Construction Material - Main Aluminum
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Textured Black
Finish Type Painted
Glass Clear water
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Rustic
Mount location Wall
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style
  • Coastal
  • Transitional
  • Craftsman
UPC 785247209033
Warranty Length 1-year Limited Warranty

Dimensions

Depth 9.375 in
Height 15.75 in
Height to Center 3 in
Note Weight of fixture exceeds NEC limits No
Weight 5.51 lb
Width 8.375 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads