- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Outdoor Lighting
- Wall Lanterns
- Cullman Collection One-Light Large Wall Lantern
Item Added to Your Cart!
Discontinued
Cullman Collection One-Light Large Wall Lantern
Discontinued
Cullman Collection One-Light Large Wall Lantern
By Progress Lighting
$383.79 USD
$383.79
Collection Name:
Cullman
Catalog ID:
P560126-020
The Cullman Collection outdoor large wall lantern delivers dramatic scale with Craftsman appeal. Bold and linear details in an Antique Bronze finish highlight clear seeded glass. Ideal for spacious Modern architecture settings.
- Bold scale and Craftsman inspiration adds handsome punctuation to a home’s entry and façade
- Its deep finish contrasts against the gauzy seeded-glass shade
- The large wall lantern makes a cheerful greeting on either side of an entry door, flanking an outdoor fireplace or hanging on the walls of a covered outdoor living area
- Its Frank Lloyd Wright style spans the eras, making Cullman an ideal complement to both Modern and Traditional architecture
- Sultry Antique Bronze finish
- Measures 11in W x 19 1/4in ht.
- Uses one 100-watt max. medium base bulb including LED equivalent (sold separately)
- CSA Safety listed for use in wet locations
- Progress Lighting products are designed for exceptional quality, reliability, and functionality
- Includes installation instructions and mounting hardware
- Coordinating fixtures available
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Category General | Wall |
Color | Bronze |
Color Generic | Brown |
Construction Material - Main | Aluminum |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Antique Bronze |
Finish Type | Painted |
Fixture Type | Outdoor Wall |
Glass | Clear Seeded |
Lamp Included | No |
Lamp Shape | A19 |
Lamp Type | A19 |
Lamp Type Actual | A19 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Mount location | Wall |
Mounting for outlet box included | swivel mounting strap |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Power Source | Hardwired |
Power Source Required? | Yes |
Prewired | Yes |
Room Type | Outdoor |
Socket Base Type - Main | E26 |
Socket Type | socket |
Socket type material | porcelain |
Style | Craftsman |
UPC | 785247228478 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Depth | 12.5 in |
Dimensions | 11 in x 12.5 in x 19.25 in |
Height | 19.25 in |
Height to Center | 2.75 in |
Length | 11 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 4.8 lb |
Width | 12.5 in |
Width Diameter Descriptor | Depth |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 100 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cCSAus |
Certified Listed Location | Wet Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 1 |
Pallet Quantity | 8 |
Resource Links
Instruction Sheet Number | 93102737 |
Resources and Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Videos
Finish Images
Please wait, preparing to download your file.