text.skipToContent text.skipToNavigation

Exton Collection One-Light Textured Black and Etched Seeded Glass Modern Style Medium Outdoor Wall Lantern

By Progress Lighting 

Collection Name:  Exton

Catalog ID: P560273-031

By Progress Lighting
$152.35 USD
Collection Name:  Exton
Catalog ID:  P560273-031
Architectural influences blend harmoniously in the Exton Collection 1-Light Textured Black Etched Glass Modern Outdoor Medium Wall Lantern Light. The clean lines and geometric forms interact in the textured black frame culminating in an iconic peaked roof. A light source glows from within an etched glass shade that accentuates the lantern's contemporary aesthetic.
  • Application: Architectural influences blend harmoniously in the Exton Collection 1-Light Textured Black Etched Glass Modern Medium Wall Lantern Light ideal for any covered porch, patio, deck, and foyer.
  • Styles: Perfect for modern and contemporary style settings.
  • Finish: The clean lines and geometric forms interact in the textured black frame culminating in an iconic peaked roof.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Glass/Shades: A light source glows from within an etched glass shade that accentuates the lantern's contemporary aesthetic.
  • Bulbs: For ideal illumination, use 1 medium base bulb that is sold separately (100w max - LED/CFL/incandescent)
  • compatible with dimmable bulbs.
  • Dimensions: Measures 9-1/8-inch diameter by 12-inch height.
  • Certifications: cCSAus wet location listed.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Color Black
Color Generic Black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Textured Black
Finish Type Powder Coat
Fixture Type Outdoor Wall
Glass Etched Seeded
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Modern
  • Modern Mountain
  • Contemporary
Light Distribution Ambient
Mount location Wall
Mounting Type Wall
Mounting for outlet box included Swivel Mounting Strap
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Size Type Medium
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
Type Standard
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 9.12 in x 9.37 in x 12 in
Note Weight of fixture exceeds NEC limits No
Width Diameter Descriptor Extends

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Logistics

Carton Quantity 1
Pallet Quantity 36

Resource Links

Instruction Sheet Number 93131118

Resources and Downloads