-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
- Commercial Indoor Lighting
- Emergency & Exit Lighting
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Residential Outdoor Lighting
- Wall Lanterns
- Gables Collection Outdoor Wall Lantern with DURASHIELD
Item Added to Your Cart!
Gables Collection Outdoor Wall Lantern with DURASHIELD
Gables Collection Outdoor Wall Lantern with DURASHIELD
Engineered composite polymers are used to create the distinctive Gables lanterns. Developed to withstand a broad range of environmental conditions, the corrosion-resistant housing delivers beautiful lighting and reliability. A clear glass globe enhances the classic design.
- A clear glass globe enhances the classic design
- Constructed from engineered polymers developed to withstand a broad range of environmental conditions
- The timeless antique bronze frame is composed of corrosion-resistant compsite polymer for excellent longevity.
- Wall lantern uses one 100-watt max. medium base bulbs (sold separately)
- DURASHIELD by Progress Lighting is a material that is built to last. Constructed from a composite polymer with UV protection, DURASHIELD holds up even in the harshest weather conditions. This high-performance material has a 5-year warranty and is resistant to rust, corrosion, and fading.
- Outdoor lanterns add illumination to walkways and pathways to enhance safety and security
- Add to either side of front door to welcome guests and visitors to the home
- Outdoor lanterns can also be paired with decorative indoor fixtures to create a customized and creative lighting design.
Product Details
General
Can be mounted up or down | No |
Category General | Outdoor |
Color | Bronze |
Color Generic | Brown |
Construction Material - Main | Composite Polymer |
Dusk to Dawn | No |
Finish Name | Antique Bronze |
Finish Type | Painted |
Glass | Clear |
Lamp Included | No |
Lamp Shape | A19 |
Lamp Type | A-19 |
Lamp Type Actual | A19 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Mount location | Wall |
Mounting for outlet box included | strap |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Power Source | Hardwired |
Power Source Required? | Yes |
Room Type | Outdoor |
Socket Base Type - Main | E26 |
Style |
|
UPC | 785247219704 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Depth | 8.5 in |
Height | 14.125 in |
Height to Center | 10.25 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 3.86 lb |
Width | 7.5 in |
Width Diameter Descriptor | W. |
Electrical Ratings
Lamp Wattage | 100 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cCSAus |
Certified Listed Location | Wet Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 1 |
Resources/Downloads
Specifications
Catalog Page
Warranty
Installation/Instruction Manual (IOM)
Certifications
Applications Notes
Please wait, preparing to download your file.