PROG_P560048_129c_PRODIMAGE
PROG_P560048_129c_PRODIMAGE
PROG_P560048_129a19_PRODIMAGE

Geometric Collection Two-Light Medium Wall Lantern

$164.45 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560048-129

Collection name:

Geometric

Geometric lanterns feature an artfully crafted glass enclosure with a pleasing arrangement of contrasting seeded and water glass panels. Vertical mounted only. ADA compliant.

  • Features an artfully crafted glass enclosure.
  • Is highlighted by a pleasing arrangement of contrasting seeded and water glass panels
  • Architectural Bronze finish
  • Vertical mounted only.
  • ADA compliant.

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Construction Material - Main
Aluminum
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Architectural Bronze
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Optic Hammered
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Craftsman
  • Modern
  • Modern Craftsman
  • Modern Mountain
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Style
  • Transitional
  • Modern
  • Craftsman
UPC
785247213917
Warranty Length
1-year Limited Warranty

Dimensions

Depth
4 in
Dimensions
6 in x 4 in x 16 in
Height
16 in
Height to Center
4.25 in
Length
6 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.04 lb
Width
4 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
48

Resources

Instruction Sheet Number
93079406

Resources and downloads