PROG_P560021_031_hero_PRODIMAGE
PROG_P560021_031_hero_PRODIMAGE
play
360 View
PROG_Gibbes-Street_wall-031_versatility
+2
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Gibbes Street_TB_GeneralLit

Gibbes Street Collection One-Light Small Wall Lantern

$132.00 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560021-031

Collection name:

Gibbes Street

Incorporate a flawless lighting experience that fills your home with an understated elegance and rustic charm with this wall lantern. This farmhouse-inspired masterpiece cradles clear beveled glass panes just right for offering a warm, welcoming glow to your friends and family. A traditional lantern frame with a beautiful black finish houses the light bases in this timeless design.

  • This farmhouse-inspired masterpiece cradles clear beveled glass panes just right for offering a warm, welcoming glow to your friends and family.
  • A traditional lantern frame with a beautiful black finish houses the light bases in this timeless design.
  • Incorporate a flawless lighting experience that fills your home with an understated elegance and rustic charm with this wall lantern.
  • Ideal for any bedroom, foyer, entryway, porch, or patio.
  • Perfect for transitional or new traditional settings.
  • Measures 5-1/2-inch width by 15-1/8-inch height.
  • Uses one medium base bulb that is sold separately (100w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Cast Aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear Beveled
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Light Distribution
Ambient
Light Source
Incandescent - Medium Base
Mount location
Wall
Mounting for outlet box included
Swivel Mounting Strap
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Size Type
Small
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
Porcelain
UPC
785247239542
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
5.5 in x 7 in x 15.125 in
Height
15.125 in
Height to Center
5.875 in
Length
5.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
4.03 lb
Width
7 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
70

Resources

Instruction Sheet Number
93072172