text.skipToContent text.skipToNavigation

Grandbury Collection One-Light Small Wall Lantern with DURASHIELD

By Progress Lighting 

Collection Name:  Grandbury

Catalog ID: P560174-031

By Progress Lighting
$160.71 USD
Collection Name:  Grandbury
Catalog ID:  P560174-031
Partner timeless elegance with a pinch of coastal vibe with this wall lantern. A beautiful black square frame crafted from corrosion-proof composite polymer material features a half loop on top of the structure. The light fixture's clear glass panes allow the lantern to complement other farmhouse and coastal decor for an overall beautiful, welcoming look. DURASHIELD by Progress Lighting is built to last. Constructed from a composite material with UV protection, DURASHIELD holds up even in the harshest weather conditions. This high-performance finish has a 5-year warranty and is resistant to rust, corrosion, and fading.
  • The light fixture's clear glass panes allow the lantern to complement other farmhouse and coastal décor for an overall beautiful, welcoming look.
  • A beautiful black square frame crafted from corrosion-proof composite polymer material features a half loop on top of the structure.
  • Partner timeless elegance with a pinch of coastal vibe with this wall lantern.
  • Ideal for any foyer, bedroom, entryway, porch, or patio in transitional, farmhouse, coastal, or vintage electric settings.
  • DURASHIELD by Progress Lighting is a material that is built to last. Constructed from a composite polymer with UV protection, DURASHIELD holds up even in the harshest weather conditions. This high-performance material has a 5-year warranty and is resistant to rust, corrosion, and fading.
  • Measures 5-1/2-inch width by 11-7/8-inch height.
  • Uses one medium base bulbs that are sold separately (60w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic Black
Construction Material - Main Composite Polymer
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Textured Black
Finish Type Painted
Fixture Type Outdoor Wall
Glass Clear
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Transitional
  • Vintage Electric
Light Distribution Ambient
Light Source Incandescent - Medium Base
Mount location Wall
Mounting for outlet box included Round Mounting Plate
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Size Type Small
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
UPC 785247239351
Warranty Length 5-year Limited Warranty

Dimensions

Dimensions 5.5 in x 6.5 in x 11.875 in
Height 11.875 in
Height to Center 3.125 in
Length 5.5 in
Note Weight of fixture exceeds NEC limits No
Weight 2.42 lb
Width 6.5 in
Width Diameter Descriptor Depth

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1
Pallet Quantity 60

Resource Links

Instruction Sheet Number 93113789

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Grandbury

360° AR Enabled Model