text.skipToContent text.skipToNavigation

Grandbury Collection One-Light Transitional Antique Bronze Outdoor Wall Lantern with DURASHIELD

By Progress Lighting 

Collection Name:  Grandbury

Catalog ID: P560175-020

By Progress Lighting
$210.10 USD
Collection Name:  Grandbury
Catalog ID:  P560175-020
Partner timeless elegance with a pinch of coastal vibe with an outdoor hanging lantern light from the Grandbury Collection. A beautiful square frame crafted from corrosion-proof composite polymer material features a half loop on top of the structure and is accented by crisp, clear glass panes. Made with DURASHIELD, a durable material specially designed and tested to resist harsh environmental conditions.
  • Perfect light fixture choice for a covered porch, patio, deck, front or back entryway, deck, or garage
  • Ideal for farmhouse and transitional style settings
  • Corrosion-proof composite square frame is coated in a handsome antique bronze finish
  • Beautiful light exudes from clear glass panes
  • Constructed from DURASHIELD engineered polymers developed to withstand a broad range of environmental conditions
  • Uses 2 medium base bulbs that are sold separately (60w max - LED/CFL/incandescent)
  • compatible with dimmable bulbs
  • Measures 13-5/8-in. height by 7-1/8-in. length by 8-in. width (extends from wall)
  • Certifications: cETLus Wet Location Listed is suitable for any environment, this truly versatile piece is weather resistant and can be placed outside for a trend-setting look
  • Includes all mounting hardware and installation instructions for quick and easy installation
  • Our 5-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Color Bronze
Color Generic Brown
Construction Material - Main injection-Molded Plastic
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Unfinished
Fire Resistance No
Fixture Type Outdoor Wall
Glass Clear
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Transitional
  • Farmhouse
Light Distribution Ambient
Mount location Wall
Mounting Type Wall
Mounting for outlet box included Round Mounting Plate
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type
  • Outdoor
  • Porch
Size Type Medium
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
UPC 785247263288
Warranty Length 5-year Limited Warranty

Dimensions

Dimensions 7.125 in x 8 in x 13.625 in
Height 13.625 in
Height to Center 3.125 in
Length 7.125 in
Note Weight of fixture exceeds NEC limits No
Weight 4.9 lb
Width 8 in
Width Diameter Descriptor Extends

Electrical Ratings

Lamp Wattage 75 W
Voltage Rating 120 VAC

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cETLus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 N/A
Title 24 Yes

Logistics

Carton Quantity 1

Resource Links

Instruction Sheet Number 93113789

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos