PROG_P560099_031_heroST64lit_PRODIMAGE
PROG_P560099_031_heroST64lit_PRODIMAGE
PROG_P560099_031_uplit_PRODIMAGE
PROG_P560099_031_side_PRODIMAGE
+2
PROG_P560099_031_up_PRODIMAGE

Greene Ridge Collection One-Light Small Wall Lantern

$96.69 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560099-031

Collection name:

Greene Ridge

The simple, stylish sensibility of the Greene Ridge one-light small wall lantern makes it a quintessential feature for lighting a foyer, outdoor kitchen, or even a dining or living area in Craftsman, rustic, and transitional settings.

  • Perfect for installing on either side of an exterior door or interior foyer, in outdoor kitchens, in dining or living areas, or anywhere accent lighting is desired
  • Arts and Crafts-inspired wall lantern has a tailored, rectangular silhouette
  • Simple, strong styling makes it ideal for Craftsman, rustic, and transitional settings
  • Clear seeded glass shade with rimmed edge surrounds a single light
  • Finished in statement-making Black
  • Measures 5-1/4 in square X 11-5/8 in height, extends 6-3/4 in, H/CTR 8 in
  • CSA safety-listed for use in wet locations
  • Uses one 100-watt max medium base bulb, or LED equivalent, that is sold separately
  • Incudes installation instructions and mounting hardware
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Craftsman
  • Modern
  • Modern Craftsman
  • Rustic
  • Transitional
Mount location
Wall
Mounting for outlet box included
swivel crossbar
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
Porcelain
Style
  • Rustic
  • Craftsman
  • Transitional
UPC
785247232796
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
5.25 in x 6.75 in x 11.625 in
Height
11.625 in
Height to Center
8 in
Length
5.25 in
Weight
1.1 lb
Width
6.75 in
Width Diameter Descriptor
Depth

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
126

Resources

Instruction Sheet Number
93091986

Resources and downloads