text.skipToContent text.skipToNavigation

Greene Ridge Collection One-Light Small Wall Lantern

by Progress Lighting 

Collection Name:  Greene Ridge

Catalog ID: P560099-129

The quiet confidence of the Craftsman-style Greene Ridge one-light small wall lantern makes in an eye-catching fixture far exuding warm accent light in a dining or living area, in a foyer, or even an outdoor kitchen in Craftsman, rustic, and transitional settings.

  • Perfect for installing on either side of an exterior door or interior foyer, in outdoor kitchens, in dining or living areas, or anywhere accent lighting is desired
  • Arts and Crafts-inspired wall lantern has a tailored, rectangular silhouette
  • Simple, strong styling makes it ideal for Craftsman, rustic, and transitional settings
  • Clear seeded glass shade with rimmed edge surrounded a single light
  • Finished in Architectural Bronze
  • Measures 5-1/4 in square X 11-5/8 in height, extends 6-3/4 in, H/CTR 8 in
  • CSA safety-listed for use in wet locations
  • Uses one 100-watt max medium base bulb, or LED equivalent, that is sold separately
  • Includes installation instructions and mounting hardware
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality

$85.91 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Bronze
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Architectural Bronze
Finish Type Painted
Glass Clear Seeded
Lamp Included No
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Craftsman
  • Modern
  • Modern Craftsman
  • Rustic
  • Transitional
Mount location Wall
Mounting for outlet box included swivel crossbar
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
Style
  • Rustic
  • Craftsman
  • Transitional
UPC 785247232802
Warranty Length 1-year Limited Warranty

Dimensions

Depth 6.75 in
Height 11.625 in
Height to Center 8 in
Weight 1.1 lb
Width 5.25 in
Width Diameter Descriptor sq.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads