text.skipToContent text.skipToNavigation

Haslett Collection One-Light Large Wall Lantern

by Progress Lighting 

Collection Name:  Haslett

Catalog ID: P560096-031

The one-light large wall lantern in the Haslett Collection features a design with intersecting linear details that surrounds clear seeded glass and finished in Black. Coastal-inspired frame is suitable to complement architecture with Farmhouse flair.

  • Curving stems and linear banding joined with rivets conjure images of seaport locales
  • The intersecting linear details surround clear seeded glass
  • Haslett’s design and construction is a good fit for Coastal, Farmhouse and Industrial-styled homes
  • Sturdy Black finish
  • Measures 9 3/8in W x 22 1/8in ht. x 12inD
  • Uses one medium base bulb, 100-watt max., and is perfectly compatible with a wide variety of bulbs including incandescent, LED, Vintage ST64 and more (all sold separately)
  • CSA Safety listed for use in wet locations
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality
  • Includes installation instructions and mounting hardware
  • Coordinating fixtures available

$212.74 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Wall
Color Black
Color Generic black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Finish Name Black
Finish Type painted
Glass Clear Seeded
Lamp Included No
Lamp Type Medium Base
Lamp Type Actual A19
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • Rustic
Mount location Wall
Mounting for outlet box included swivel crossbar
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material porcelain
Style Farmhouse
UPC 785247223275
Warranty Length 1-year Limited Warranty

Dimensions

Depth 12 in
Height 22.125 in
Height to Center 9.875 in
Note Weight of fixture exceeds NEC limits No
Weight 2.45 lb
Width 9.375 in
Width Diameter Descriptor dia.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 No
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads