PROG_P560011_031_PRODIMAGE
PROG_P560011_031_PRODIMAGE
PROG_kiawah_IMG_7981_detailshot
PROG_Kiawah_Textured_Black_GeneralLit
+2
PROG_kiawah_IMG_7987_detailshot

Kiawah Collection Two-Light Medium Wall-Lantern

$186.01 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560011-031

Collection name:

Kiawah

Enjoy the updated classic styling for a variety of outdoor applications in the Kiawah collection. The two-light wall lantern features seeded glass panels and traditional detailing combine to create a soft and updated lantern design. Hinged door for easy relamping.

  • Elevate your home's curb appeal with the Kiawah Collection medium wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Ideal for coastal, modern farmhouse and new traditional styles for interiors or exteriors
  • Seeded glass panels are framed with traditional detailing in a classic black finish.
  • Constructed from aluminum to ensure a long product lifespan.
  • Measures: 7.5 in x 8.375 in x 21.875 in
  • Uses two candelabra 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Textured Black
Finish Type
Powder Coat Paint
Fixture Type
Outdoor Wall
Glass
Clear Seeded
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • New Traditional
  • Traditional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E12
Socket Type
socket
Socket type material
phenolic
Style
  • Coastal
  • New Traditional
UPC
785247208401
Warranty Length
1-year Limited Warranty

Dimensions

Depth
8.375 in
Dimensions
7.5 in x 8.375 in x 21.875 in
Height
21.875 in
Height to Center
8.25 in
Length
7.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.63 lb
Width
8.375 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
48

Resources

Instruction Sheet Number
93072583

Resources and downloads