text.skipToContent text.skipToNavigation

Laine Large Wall Lantern

by Progress Lighting 

Collection Name:  Laine

Catalog ID: P560061-129

Laine features a cylindrical frame accented with clear glass and metallic elements. Traditional Architectural Bronze profile is paired with vintage gold accents. One-light large wall lantern features arm that resembles a pipe fitting, offering an industrial-inspired appeal.

  • Laine features a cylindrical frame accented with a clear glass diffuser Traditional Architectural Bronze profile is paired with vintage gold accents
  • Industrial-inspired design
  • Lantern uses one 100 watt max. medium base bulb, (sold separately)
  • Outdoor lanterns add illumination to walkways and pathways to enhance safety and security
  • Suitable for a variety of exteriors
  • Can also be used in interior settings and paired with decorative fixtures for creative design ideas.

$100.80 USD

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Bronze
Color Generic Brown
Construction Material - Main Aluminum
Dusk to Dawn No
Finish Name Architectural Bronze
Finish Type Painted
Glass Clear
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Coastal
  • Farmhouse
  • Urban Industrial
Mount location Wall
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Power Source Hardwired
Power Source Required? Yes
Room Type Outdoor
Socket Base Type - Main E26
Style
  • Urban Industrial
  • Coastal
  • Transitional
  • Farmhouse
UPC 785247217236
Warranty Length 1-year Limited Warranty

Dimensions

Depth 10.625 in
Height 16.5 in
Height to Center 3.125 in
Note Weight of fixture exceeds NEC limits No
Weight 7.28 lb
Width 9.75 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads