text.skipToContent text.skipToNavigation

Maison Collection Two-Light Medium Wall Lantern

By Progress Lighting 

Collection Name:  Maison

Catalog ID: P5754-31

By Progress Lighting
$216.48 USD
Collection Name:  Maison
Catalog ID:  P5754-31
Two-light medium wall lantern in the Maison Collection offers traditional French country styling for a variety of home settings. Classic and formal clear water seeded glass complements the powder coat finish. Black finish.
  • Traditional French country styling.
  • Classic and formal clear water seeded glass.
  • Powder coat finish.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic Black
Construction Material - Main Aluminum
Dusk to Dawn No
Finish Name Textured Black
Finish Type Powder Coat Paint
Fixture Type Outdoor Wall
Glass Water Seeded
Lamp Included No
Lamp Shape B10
Lamp Type B10
Lamp Type Actual B Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • Transitional
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E12
Socket Type sockets
Socket type material phenolic
Style New Traditional
UPC 785247197996
Warranty Length 1-year Limited Warranty

Dimensions

Depth 10.5 in
Dimensions 7.25 in x 10.5 in x 20 in
Gross Weight with Packaging 6.06 lb
Height 20 in
Height to Center 10.625 in
Length 7.25 in
Note Weight of fixture exceeds NEC limits No
Weight 8.05 lb
Width 10.5 in
Width Diameter Descriptor Depth

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1
Pallet Quantity 24

Resource Links

Instruction Sheet Number 93065107

Resources and Downloads