- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Our brands
- Careers
- Sustainability
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
-
Design Series
-
Design Series
- Design Series
-
- Products
- Lighting & Controls
- Residential Outdoor Lighting
- Wall Lanterns
- POINT DUME® by Jeffrey Alan Marks for Progress Lighting Dunemere Matte Black Outdoor Wall Lantern with DURASHIELD
Item Added to Your Cart!
POINT DUME® by Jeffrey Alan Marks for Progress Lighting Dunemere Matte Black Outdoor Wall Lantern with DURASHIELD
POINT DUME® by Jeffrey Alan Marks for Progress Lighting Dunemere Matte Black Outdoor Wall Lantern with DURASHIELD
By Progress Lighting
$264.00 USD
Collection Name:
Point Dume-Dunemere
Catalog ID:
P560304-31M
Homes from coast to coast will appreciate how the Dunemere Wall Lantern embodies designer Jeffrey Alan Marks love of casual, relaxed outdoor living. Vintage barn details of symmetrical gables and a slanted corrugated roof form a peaked canopy over modern ribbed lamp holders and clear glass panels. Dunemere is crafted from DURASHIELD, a corrosion-proof polymer that withstands a broad range of environmental conditions. This family of fixtures is part of the Jeffrey Alan Marks Point Dume lighting collection which celebrates a curated mix of yesterday and today, distilling both industrial and artisanal influences.
- The Dunemere wall lantern complements a range of relaxed, outdoor living spaces from coast to coast.
- Finished in a crisp matte black finish, creating a timeless look for its iconic, barn-like silhouette.
- Vintage barn details of symmetrical gables and a slanted corrugated roof form a peaked canopy over a rectangular, enclosed frame
- Crisp light glows through clear glass lantern panels.
- Ribbed lamp holders inside the frame offer a contemporary design element to the barn-like silhouette
- Measures 16.65 in. W x 16 in. H, extends 5.875 in.
- Uses 1 60-Watt maximum medium base bulbs, or LED equivalent, that are sold separately
- Certifications: cETLus Wet Location Listed is suitable for any environment, this truly versatile piece is weather resistant and can be placed outside or inside for a trend-setting look
- Constructed of corrosion-resistant DURASHIELD, engineered composite polymers that withstands a broad range of environmental conditions, delivering beautiful lighting and reliability.
- Includes installation instructions and mounting hardware
Add to List
Add to Project List
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Color | Black |
Color Generic | Black |
Construction Material - Main | EPMM |
Construction Material -Secondary | Aluminum |
Construction Material -Secondary part | Inner Reflector, Socket Covers |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Matte Black |
Finish Type | Painted |
Fire Resistance | No |
Fixture Type | Outdoor Wall |
Glass | Clear |
Lamp Included | No |
Lamp Shape | T10 |
Lamp Type | T10 |
Lamp Type Actual | T10 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Light Distribution | Ambient |
Mount location | Wall |
Mounting Type | Wall Vertical |
Mounting for outlet box included | Backplate |
New Products | No |
Number of Lamps | 1 |
Number of Lamps Total | 1 |
Photocell | No |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type | Outdoor |
Size Type | Large |
Socket Base Type - Main | E26 |
Socket Type | Socket |
Socket type material | Porcelain |
Type | Wall Lantern |
UPC | 785247261680 |
Warranty Length | 5-year Limited Warranty |
Dimensions
Dimensions | 8 in x 7.125 in x 16 in |
Height | 16 in |
Height to Center | 10.125 in |
Length | 8 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 4.36 lb |
Width | 7.125 in |
Width Diameter Descriptor | Extends |
Electrical Ratings
Current Rating | 0.5 A |
Frequency Rating | 60 Hz |
Lamp Wattage | 60 W |
Voltage Rating | 120 VAC |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cETLus |
Certified Listed Location | Wet Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | No |
Title 22 | No |
Title 24 | No |
Logistics
Carton Quantity | 1 |
Resource Links
Instruction Sheet Number | 93156776 |
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Please wait, preparing to download your file.