PROG_P560337-031_hero_PRODIMAGE
PROG_P560337-031_hero_PRODIMAGE
PROG_P560337-031-059_Detail_5_PRODIMAGE
PROG_P560337-031_detail-montage
+6
PROG_P560337-031-051_Detail_1_PRODIMAGE

Ramsey Collection Textured Black Modern Farmhouse Outdoor Small Wall Lantern

$138.60 USD

Brand:

Progress Lighting

Catalog ID:

P560337-031

Collection name:

Ramsey

An elongated silhouette adds modern sophistication to the Ramsay Collection, offering elegant curb appeal to new traditional, modern farmhouse and transitional homes. Clear glass panels are outlined by a slender metal frame in a hexagonal shape, bringing dimension to the structure and creating a distinctive design.

  • Add sophisticated curb appeal with a outdoor wall lantern from the Ramsey Collection ideal for any porch, patio, deck, entryway, or garage.
  • The fixture's elegant style complements modern farmhouse, transitional and new traditional settings
  • The wall lantern is coated in a textured black finish, highlighting the frame's distinct silhouette
  • A slender metal frame provides depth and dimension that holds the clear glass panels
  • Constructed from steel to ensure a long product lifespan
  • Measures 6 in. width by 12.5 in. height, extends 6 in.
  • Use (1) 100-Watt maximum medium base bulb, or LED equivalent, that is sold separately and dimmable when used in conjunction with a dimmable bulb
  • Certifications: cCSAus Wet Location listed, fixture can be used in outdoor settings or covered outdoor rooms where water may be present 
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Includes installation instructions and mounting hardware for a quick, easy installation

Product details

General

Can be mounted up or down
No
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
No
Finish Name
Textured Black
Finish Type
Painted
Fire Resistance
No
Fixture Type
Outdoor Wall
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern Farmhouse
  • Transitional
  • New Traditional
Light Distribution
Ambient
Mount location
Wall
Mounting for outlet box included
Backplate
Mounting Type
Wall
New Products
Yes
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Size Type
Small
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
UPC
785247252169
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
6 in x 6 in x 12.5 in
Height
12.5 in
Height to Center
3.12 in
Length
6 in
Note Weight of fixture exceeds NEC limits
No
Weight
2.98 lb
Width
6 in
Width Diameter Descriptor
Extends

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93164167

Resources and downloads