text.skipToContent text.skipToNavigation

Santee Collection Two-Light Medium Wall-Lantern

by Progress Lighting 

Collection Name:  Santee

Catalog ID: P560002-020

A classic two-light wall lantern with contemporary touches describes Santee. Featuring a geometric frame and graphic handle, the wider beveled glass offers more refraction - and visual interest - than typical lantern designs and an Antique Bronze frame with painted brass candle option.

  • Antique Bronze finish.
  • Classic colonial wall lantern with contemporary touches.
  • Geometric frame and graphic handle.
  • Wide beveled glass adds visual interest.
  • Painted brass candle option.

$139.70 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Bronze
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Glass Clear Beveled
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual E12
Lamp Type Basic incandescent
Lifestyle
  • Farmhouse
  • New Traditional
  • Traditional
  • Transitional
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 2
Number of Lamps Total 2
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E12
Socket Type socket
Socket type material phenolic
Style
  • New Traditional
  • Transitional
  • Urban Industrial
UPC 785247208333
Warranty Length 1-year Limited Warranty

Dimensions

Depth 5.75 in
Height 15.25 in
Height to Center 8.75 in
Note Weight of fixture exceeds NEC limits No
Weight 5.47 lb
Width 8 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads