text.skipToContent text.skipToNavigation

Squire Collection One-Light Small Wall Lantern

By Progress Lighting 

Collection Name:  Squire

Catalog ID: P560036-020

By Progress Lighting
$100.10 USD
Collection Name:  Squire
Catalog ID:  P560036-020
Squire one light small wall lantern features a classic traditional profile with clean, modern metal fittings. The Antique Bronze finish is accented with contrasting Vintage Brass metallic elements, the cylindrical frame is comprised of a clear glass diffuser.
  • Profile features clean, modern metal fittings
  • Lantern is accented with contrasting metallic elements
  • A cylindrical frame is comprised of a clear glass diffuser
  • Antique Bronze finish with Vintage Brass accents.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Bronze
Color Generic Brown
Construction Material - Main Steel
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Fixture Type Outdoor Wall
Glass Clear
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A Lamp
Lamp Type Basic Incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Style
  • New Traditional
  • Transitional
  • Farmhouse
  • Coastal
UPC 785247213245
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 6 in x 7.375 in x 14.75 in
Height 14.75 in
Height to Center 6.375 in
Length 6 in
Note Weight of fixture exceeds NEC limits No
Weight 2.14 lb
Width 7.375 in
Width Diameter Descriptor Depth

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1
Pallet Quantity 60

Resources and Downloads