PROG_P560038_020t8_PRODIMAGE
PROG_P560038_020t8_PRODIMAGE
play
Squire P560038-020
PROG_P560038_020c_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Squire_AB_GeneralLit

Squire Collection Three-Light Large Wall Lantern

$223.74 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560038-020

Collection name:

Squire

Squire three light large wall lantern features a classic traditional profile with clean, modern metal fittings. The Antique Bronze finish is accented with contrasting Vintage Brass metallic elements, the cylindrical frame is comprised of a clear glass diffuser.

  • Elevate your home's curb appeal with the Squire Collection large wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Ideal for new traditional, transitional and luxury interiors or exteriors
  • Lantern is accented with contrasting metallic elements of antique bronze with vintage brass accents
  • A cylindrical frame is comprised of a clear glass diffuser
  • Measures: 9.875 in x 10.625 in x 22.75 in
  • Uses three candelabra 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E12
Socket Type
socket
Style
  • New Traditional
  • Transitional
  • Farmhouse
  • Coastal
UPC
785247213283
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
9.875 in x 10.625 in x 22.75 in
Height
22.75 in
Height to Center
8 in
Length
9.875 in
Note Weight of fixture exceeds NEC limits
No
Weight
5.47 lb
Width
10.625 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources

Instruction Sheet Number
93076624