PROG_P560037_031t8_PRODIMAGE
PROG_P560037_031t8_PRODIMAGE
PROG_P560037_031c_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_Part3_7.13_Squire_MB_GeneralLit
PROG_P560037-031_detail-montage

Squire Collection Two-Light Medium Wall Lantern

$158.07 USD
OR

Brand:

Progress Lighting

Catalog ID:

P560037-031

Collection name:

Squire

Squire two-light medium wall lantern features a classic traditional profile with clean, modern metal fittings. The Black finish is accented with contrasting Stainless Steel metallic elements, the cylindrical frame is comprised of a clear glass diffuser.

  • Elevate your home's curb appeal with the Squire Collection medium wall lantern that can be hung on either side of a front or rear door, by a garage, on exterior walls or in porches or outdoor living areas
  • Ideal for new traditional, transitional and luxury interiors or exteriors
  • Lantern is accented with contrasting metallic elements of black with stainless steel brass accents
  • A cylindrical frame is comprised of a clear glass diffuser
  • Measures: 8 in x 8.75 in x 19.25 in
  • Uses two candelabra 60 W max bulbs (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Outdoor
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Matte Black
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear
Lamp Included
No
Lamp Shape
B10
Lamp Type
B10
Lamp Type Actual
B Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • New Traditional
  • Traditional
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
Outdoor
Socket Base Type - Main
E12
Socket Type
socket
Style
  • New Traditional
  • Transitional
  • Farmhouse
  • Coastal
UPC
785247213269
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
8 in x 8.75 in x 19.25 in
Height
19.25 in
Height to Center
6.75 in
Length
8 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.89 lb
Width
8.75 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
40

Resources

Instruction Sheet Number
93076624