text.skipToContent text.skipToNavigation

Stature Collection Two-Light Textured Black and Clear Glass Transitional Style Large Outdoor Wall Lantern

By Progress Lighting 

Collection Name:  Stature

Catalog ID: P560269-031

By Progress Lighting
$338.25 USD
Collection Name:  Stature
Catalog ID:  P560269-031
Elevate your home's curb appeal with the Stature Collection 2-Light Textured Black Clear Glass Transitional Outdoor Large Wall Lantern Light.An elongated frame coated in a textured black finish with a traditional gaslight look modernized with clear lines and complemented by brass-toned crosshatch-patterned accents for a touch of historical detailing. A clear glass door allows for bright illumination and features a recessed hinged door for ease of maintenance.
  • Application: Elevate your home's curb appeal with the Stature Collection 2-Light Textured Black Clear Glass Transitional Outdoor Large Wall Lantern Light ideal for any porch, patio, deck, entryway, bedroom, foyer, barn, or garage.
  • Styles: Perfect for transitional, modern, and traditional style settings.
  • Finish: An elongated frame coated in a textured black finish with a traditional gaslight look modernized with clean lines and complemented by brass-toned crosshatch-patterned accents for a touch of historical detailing.
  • Materials: Constructed from aluminum to ensure a long product lifespan.
  • Glass/Shades: A clear glass door allows for bright illumination and features a recessed hinged door for ease of maintenance.
  • Bulbs: For ideal illumination, use 2 candelabra base bulb that is sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 9-inch width by 21-inch height.
  • Certifications: cCSAus wet location listed.
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Color Black
Color Generic Black
Construction Material - Main Aluminum
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Textured Black
Finish Type Powder Coat
Fixture Type Outdoor Wall
Glass Clear
Lamp Included No
Lamp Shape B10
Lamp Type Basic Incandescent
Lifestyle
  • Transitional
  • Modern
  • New Traditional
Light Distribution Ambient
Mount location Wall
Mounting Type Wall
Mounting for outlet box included Backplate
New Products Yes
Number of Lamps 2
Number of Lamps Total 2
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Size Type Large
Socket Base Type - Main E12
Socket Type Socket
Socket type material Porcelain
Type Standard
UPC 785247246168
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 9 in x 5.87 in x 21 in
Height 21 in
Height to Center 10.5 in
Length 9 in
Note Weight of fixture exceeds NEC limits No
Weight 12.54 lb
Width 5.87 in
Width Diameter Descriptor Extends

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 24 No

Logistics

Carton Quantity 1

Resource Links

Instruction Sheet Number 93129713

Resources and Downloads