-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
-
Products
-
Products
-
Products
- Residential Indoor Lighting
- Residential Outdoor Lighting
- Design Series
-
Commercial Outdoor Lighting
-
Commercial Outdoor Lighting
- Area, Site & Roadway
- Bollards
- Ceiling, Canopy & Garage
- Flood Lighting
- Poles & Arms
- Wall Mount
- View All Commercial Outdoor Lighting Categories
-
-
Commercial Indoor Lighting
-
Commercial Indoor Lighting
- Troffers
- Wraps
- Pendant Lighting
- Wall Mount
- Surface
- Strip Lighting
- Surface Mount
- View All Commercial Indoor Lighting Categories
-
-
Emergency & Exit Lighting
-
Emergency & Exit Lighting
- Exit & Message Signs
- Emergency Lighting Units
- Remote Heads & Fixtures
- View All Emergency & Exit Lighting Categories
-
-
- Design Series
- Design Series
- Ceiling Fans
- Ceiling Fans
-
Inspiration
Inspiration
EQUIP
-
Inspiration
-
Inspiration
-
Inspiration
-
Inspiration
EQUIP
-
-
- Buy
-
Buy
-
Buy
- Buy
-
- Products
- Lighting & Controls
- Residential Outdoor Lighting
- Wall Lanterns
- Stature Collection Two-Light Textured Black and Clear Glass Transitional Style Medium Outdoor Wall Lantern
Item Added to Your Cart!
Stature Collection Two-Light Textured Black and Clear Glass Transitional Style Medium Outdoor Wall Lantern
Stature Collection Two-Light Textured Black and Clear Glass Transitional Style Medium Outdoor Wall Lantern
By Progress Lighting
$230.45 USD
Collection Name:
Stature
Catalog ID:
P560268-031
Elevate your home's curb appeal with the Stature Collection 2-Light Textured Black Clear Glass Transitional Outdoor Medium Wall Lantern Light. An elongated frame coated in a textured black finish with a traditional gaslight look modernized with clear lines and complemented by brass-toned crosshatch-patterned accents for a touch of historical detailing. A clear glass door allows for bright illumination and features a recessed hinged door for ease of maintenance.
- Application: Elevate your home's curb appeal with the Stature Collection 2-Light Textured Black Clear Glass Transitional Outdoor Medium Wall Lantern Light ideal for any porch, patio, deck, entryway, bedroom, foyer, barn, or garage.
- Styles: Perfect for transitional, modern, and traditional style settings.
- Finish: An elongated frame coated in a textured black finish with a traditional gaslight look modernized with clean lines and complemented by brass-toned crosshatch-patterned accents for a touch of historical detailing.
- Materials: Constructed from aluminum to ensure a long product lifespan.
- Glass/Shades: A clear glass door allows for bright illumination and features a recessed hinged door for ease of maintenance.
- Bulbs: For ideal illumination, use 2 candelabra base bulb that is sold separately (60w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
- Dimensions: Measures 8-inch width by 16-inch height.
- Certifications: cCSAus wet location listed.
- Pairs With: Pairs with a variety of Progress Lighting fixtures.
- Warranty: Our 1-Year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.
More Options
Where to Buy
Product Details
General
Can be mounted up or down | No |
Color | Black |
Color Generic | Black |
Construction Material - Main | Aluminum |
Convertible fixture includes both mounts | No |
Dusk to Dawn | No |
Finish Name | Textured Black |
Finish Type | Powder Coat |
Glass | Clear |
Lamp Included | No |
Lamp Shape | B10 |
Lamp Type Basic | Incandescent |
Lifestyle |
|
Light Distribution | Ambient |
Mount location | Wall |
Mounting Type | Wall |
Mounting for outlet box included | Backplate |
New Products | Yes |
Number of Lamps | 2 |
Number of Lamps Total | 2 |
Post top fits standard | No |
Power Source | Hardwired |
Power Source Required? | Yes |
Quick Install canopy | No |
Quick Link connector | No |
Room Type | Outdoor |
Size Type | Medium |
Socket Base Type - Main | E12 |
Socket Type | Socket |
Socket type material | Porcelain |
Type | Standard |
UPC | 785247246182 |
Warranty Length | 1-year Limited Warranty |
Dimensions
Dimensions | 8 in x 5.87 in x 16 in |
Height | 16 in |
Height to Center | 8 in |
Length | 8 in |
Note Weight of fixture exceeds NEC limits | No |
Weight | 9.24 lb |
Width | 5.87 in |
Width Diameter Descriptor | Extends |
Electrical Ratings
Frequency Rating | 60 Hz |
Lamp Wattage | 60 W |
Voltage Rating | 120 V |
Conductor Related
Wire Length | 6 in |
Certifications and Compliance
Americans with Disabilities Act | No |
Certified Listed | cCSAus |
Certified Listed Location | Wet Location Listed |
DarkSky | No |
ENERGY STAR Certified | No |
Energy Efficient | No |
JA8 | No |
Other Heavy Metal Content Indicator | No |
Title 20 | Yes |
Title 24 | No |
Logistics
Carton Quantity | 1 |
Resource Links
Instruction Sheet Number | 93129713 |
Resources and Downloads
Specifications
Warranty
Installation/Instruction Manual (IOM)
Certifications
Applications Notes
Please wait, preparing to download your file.