text.skipToContent text.skipToNavigation

Trellis Collection Antique Bronze One-Light Small Wall Lantern

by Progress Lighting 

Collection Name:  Trellis

Catalog ID: P560159-020

Create a home that is undeniably beautiful with the intricate craftsmanship of this-nature-inspired wall lantern. Beautiful white art glass panels serve as a backdrop to carefully crafted pine tree silhouettes. The panels are housed in a handsome antique bronze frame that will capture the gazes and hearts of both family members and guests.

  • Beautiful white art glass panels serve as a backdrop to carefully crafted pine tree silhouettes.
  • The panels are housed in a handsome antique bronze frame that will capture the gazes and hearts of both family members and guests.
  • Create a home that is undeniably beautiful with the intricate craftsmanship of this-nature-inspired wall lantern.
  • Ideal for any bedroom, foyer, entryway, porch, or patio.
  • Perfect for rustic or Craftsman settings.
  • Measures 6-1/2-inch width by 10-inch height.
  • Uses one medium base bulb that is sold separately (100w max - LED or incandescent).
  • Able to be fully dimmable with dimmable bulbs.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

$110.00 USD

Available to purchase from

Product Details

General

Adjustable No
Can be mounted up or down No
Category General Outdoor
Color Bronze
Color Generic Brown
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Glass White Art
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Craftsman
  • Rustic
Light Distribution Ambient
Light Source Incandescent - Medium Base
Mount location wall
Mounting for outlet box included 1/8 IP Mounting Plate
New Products Yes
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Size Type Small
Socket Base Type - Main E26
Socket Type socket
Socket type material Porcelain
UPC 785247241262
Warranty Length 1-year Limited Warranty

Dimensions

Depth 5.5 in
Height 10 in
Height to Center 4.75 in
Note Weight of fixture exceeds NEC limits No
Weight 3.09 lb
Width 6.5 in
Width Diameter Descriptor W.

Electrical Ratings

Frequency Rating 60 Hz
Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1