text.skipToContent text.skipToNavigation

Union Square Collection One-Light Small Wall-Lantern

by Progress Lighting 

Collection Name:  Union Square

Catalog ID: P560004-135

Union Square features a reproduction gas lantern inspiration. The small wall lantern features a Stainless Steel finish which complements the natural polished material and clear flat glass panels. Mechanical details - such as exaggerated knobs - provide character to the form. Open bottom design allows easy access to replace lamp.

  • Stainless Steel finish.
  • Gas lantern inspired.
  • Clear flat glass panels.
  • Mechanical details provide character.
  • Open bottom design for easy relamping.

$113.08 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Gray
Color Generic Grey
Construction Material - Main Stainless Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Stainless Steel
Finish Type Painted
Glass Clear Flat
Lamp Included No
Lamp Shape A19
Lamp Type A-19
Lamp Type Actual A19
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • Urban Industrial
  • Vintage Electric
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style
  • Coastal
  • Farmhouse
  • Transitional
  • Urban Industrial
UPC 785247208302
Warranty Length 1-year Limited Warranty

Dimensions

Depth 5.5 in
Height 15.875 in
Height to Center 6.25 in
Note Weight of fixture exceeds NEC limits No
Weight 4.01 lb
Width 6.5 in
Width Diameter Descriptor W.

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1

Resources/Downloads