text.skipToContent text.skipToNavigation

Verdae Collection One-Light Small Wall-Lantern

By Progress Lighting 

Collection Name:  Verdae

Catalog ID: P560014-031

By Progress Lighting
$126.94 USD
Collection Name:  Verdae
Catalog ID:  P560014-031
The one-light small wall lantern in the Verdae collection offers traditional styling for a variety of exteriors. Classic and formal clear seeded glass complements a Black finish. Open bottom design allows easy access to replace lamps. Black finish.
  • Black finish.
  • Traditional style.
  • Classic and formal clear seeded glass.
  • Open bottom design for easy relamping.
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Black
Color Generic Black
Construction Material - Main Aluminum
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Textured Black
Finish Type Painted
Fixture Type Outdoor Wall
Glass Clear Seeded
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A Lamp
Lamp Type Basic Incandescent
Lifestyle
  • New Traditional
  • Traditional
Mount location Wall
Mounting for outlet box included strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Power Source Hardwired
Power Source Required? Yes
Prewired Yes
Room Type Outdoor
Socket Base Type - Main E26
Socket Type socket
Socket type material ceramic
Style New Traditional
UPC 785247208227
Warranty Length 1-year Limited Warranty

Dimensions

Depth 8.625 in
Dimensions 6.25 in x 8.625 in x 13.25 in
Height 13.25 in
Height to Center 5.75 in
Length 6.25 in
Note Weight of fixture exceeds NEC limits No
Weight 3.1 lb
Width 8.625 in
Width Diameter Descriptor Depth

Electrical Ratings

Lamp Wattage 100 W
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1
Pallet Quantity 51

Resource Links

Instruction Sheet Number 93073113

Resources and Downloads