PROG_P560287_020_hero_PRODIMAGE
PROG_P560287_020_hero_PRODIMAGE
PROG_P560287-020_detail-montage
PROG_WALCOTT_COLLECTION_ANTIQUE_BRONZE_GeneralLit
+2
PROG_P560287-020-123_Detail-2_PRODIMAGE

Walcott Collection One-Light Antique Bronze with Brasstone Accents Clear Glass Transitional Outdoor Wall Lantern Light

$200.09 USD

Brand:

Progress Lighting

Catalog ID:

P560287-020

Collection name:

Walcott

Combine a stately elegance with modern style with the Walcott Collection. The wall lantern's distinctive elongated frame holds clear glass panels. The frame is coated in a handsome antique bronze finish punctuated with brass-tone accents to add vintage charm.

  • Ideal for a porch, patio, deck, garage, barn, entryway, foyer, or bedroom
  • Perfect for transitional and farmhouse style settings
  • Handsome antique bronze finish with brasstone accents
  • Clear glass flat panels
  • Includes installation instructions and mounting hardware
  • Use 1 medium base base bulb that is sold separately (60 W max - LED/CFL/incandescent)
  • Measures 20-inch height by 8-1/4-inch length by 8-1/4-inch width (extends from wall)
  • Certifications: cCSAus Wet Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service

Product details

General

Can be mounted up or down
No
Color
Bronze
Color Generic
Brown
Construction Material - Main
Aluminum
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
No
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Outdoor Wall
Glass
Clear
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A Lamp
Lamp Type Basic
Incandescent
Lifestyle
  • Transitional
  • Farmhouse
Light Distribution
Ambient
Mount location
Wall
Mounting for outlet box included
Swivel Mounting Strap
Mounting Type
Wall
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Size Type
Medium
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
Type
Coach Light
UPC
785247250790
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
8.25 in x 8.25 in x 20 in
Height
20 in
Height to Center
4 in
Length
8.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
5.84 lb
Width
8.25 in
Width Diameter Descriptor
Extends

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 VAC

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Wet Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Mexico
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1

Resources

Instruction Sheet Number
93139172