text.skipToContent text.skipToNavigation

Whitacre Collection Large Wall Lantern

by Progress Lighting 

Collection Name:  Whitacre LED

Catalog ID: P560070-020-30

Inspired by traditional lantern styles, Whitacre large wall lantern incorporates handsome details. Clear seeded glass surrounds an etched opal glass candle diffuser. An Antique Bronze finish complements a variety of exteriors, including Transitional and Traditional and Farmhouse designs.

  • Inspired by traditional lantern styles, Whitacre incorporates handsome details
  • An Antique Bronze finish complements a variety of exteriors, including Transitional and Traditional and Farmhouse designs.
  • Clear seeded glass surrounds an etched opal glass candle diffuser
  • Includes one 17-watt replaceable LED modules
  • Warm white, 3000K, color temperature, 90 CRI
  • 1276 lumens, 73 lumens per watt (source)
  • Wall lantern adds illumination to walkways and pathways to enhance safety and security
  • Replaceable light engine is California JA8 certified
  • Dimmable with most Triac or ELV type dimmers
  • ENERGY STAR certified
  • Can also be used in interior settings and paired with decorative fixtures for creative design ideas.

$350.90 USD

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Outdoor
Color Bronze
Color Generic brown
Color Rendering Index (CRI) 90 CRI
Color Temperature 3000 K
Construction Material - Main Aluminum
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dimming Range 10%
Dusk to Dawn No
Finish Name Antique Bronze
Finish Type Painted
Glass Clear Seeded with Etched Ivory diffuser
Lamp Included Yes
Lamp Type LED
Lamp Type Actual LED
Lamp Type Basic solid state
Lifestyle
  • Farmhouse
  • New Traditional
  • Traditional
  • Transitional
Mount location Wall
Mounting for outlet box included strap
Number of Lamps 1
Number of Lamps Total 1
Operating Temperature Celcius Max 30°C
Power Source Hardwired
Power Source Required? Yes
Room Type Outdoor
Socket Base Type - Main Module
Starting Temperature - Minimum -30 °C
Style
  • Transitional
  • New Traditional
  • Farmhouse
Sub Brand Progress LED
UPC 785247219346
Warranty Length 5-year Limited Warranty

Dimensions

Depth 12 in
Height 22 in
Height to Center 4.75 in
Note Weight of fixture exceeds NEC limits No
Weight 8.36 lb
Width 12.375 in
Width Diameter Descriptor W.

Electrical Ratings

Amperage Rating 0.142 A
Frequency Rating 60 Hz
Lamp Wattage 17 W
Lumens Per Watt 40.6 Lum/Watt
Power Factor Greater than 0.90
Voltage Rating 120 V

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky Yes
ENERGY STAR Certified Yes
Energy Efficient Yes
Industry Standard(s) Meets FCC Title 47, Part 15 Class B
JA8 2016
Other Heavy Metal Content Indicator No
TM-21 60000
Title 20 Yes
Title 22 No
Title 24 Yes

Logistics

Carton Quantity 1

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
PROG_P560070-020-30_17.01493_testlabreports
IES file
Test Report