text.skipToContent text.skipToNavigation

Whitmire Collection One-Light Matte Black with Aged Oak Accents Clear Seeded Glass Farmhouse Outdoor Wall Lantern Light

By Progress Lighting 

Collection Name:  Whitmire

Catalog ID: P560282-31M

By Progress Lighting
$115.00 USD
Collection Name:  Whitmire
Catalog ID:  P560282-31M
Blend rustic style with modern elegance with the Whitmire Collection. Wood-tone bands accent a clear seeded glass shade for beautiful illumination. A classic matte black frame and rectangular backplate complete the outdoor wall lantern's charming design.
  • Ideal for a porch, patio, deck, garage, barn, entryway, foyer, or bedroom
  • Perfect for farmhouse and rustic style settings
  • Classic matte black finish with aged oak accents
  • Cylindrical clear seeded glass
  • Includes installation instructions and mounting hardware
  • Use 1 medium base base bulb that is sold separately (60 W max - LED/CFL/incandescent)
  • Measures 14-1/2-inch height by 7-37/100-inch length by 8-1/2-inch width (extends from wall)
  • Certifications: cCSAus Wet Location Listed
  • Pairs with a variety of lighting fixtures by Progress Lighting
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service
Add to List

Buy from a Partner

More Options

Where to Buy

Product Details

General

Can be mounted up or down No
Color Black
Color Generic Black
Construction Material - Main Steel
Convertible fixture includes both mounts No
Dusk to Dawn No
Finish Name Matte Black
Finish Type Painted
Fixture Type Outdoor Wall
Glass Clear Seeded
Lamp Included No
Lamp Shape A19
Lamp Type A19
Lamp Type Actual A Lamp
Lamp Type Basic Incandescent
Lifestyle
  • Farmhouse
  • Rustic
Light Distribution Ambient
Mount location Wall
Mounting Type Wall
Mounting for outlet box included Swivel Mounting Strap
New Products No
Number of Lamps 1
Number of Lamps Total 1
Photocell No
Post top fits standard No
Power Source Hardwired
Power Source Required? Yes
Quick Install canopy No
Quick Link connector No
Room Type Outdoor
Size Type Medium
Socket Base Type - Main E26
Socket Type Socket
Socket type material Porcelain
Type Coach Light
UPC 785247250431
Warranty Length 1-year Limited Warranty

Dimensions

Dimensions 7.37 in x 8.5 in x 14.5 in
Height 14.5 in
Height to Center 11.75 in
Length 7.37 in
Note Weight of fixture exceeds NEC limits No
Weight 2.98 lb
Width 8.5 in
Width Diameter Descriptor Extends

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 VAC

Conductor Related

Wire Length 6 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cCSAus
Certified Listed Location Wet Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
JA8 No
Other Heavy Metal Content Indicator No
Restricted Country and Reason Mexico
Title 20 Yes
Title 22 No
Title 24 No

Logistics

Carton Quantity 1
Pallet Quantity 20

Resource Links

Instruction Sheet Number 93139101

Resources and Downloads