PROG_P250012_143-22_hero_PRODIMAGE
PROG_P250012_143-22_hero_PRODIMAGE
play
360 View
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+12
PROG_Downrod_Selection_Guide_detailshot

Gulliver 23" 3-Blade Gray Weathered Faux Wood Finish Ceiling Fan with LED Bulbs

$521.84 USD
OR

Brand:

Progress Lighting

Catalog ID:

P250012-143-22

Collection name:

Gulliver

Freshen and revitalize your farmhouse or seaside home with the Gulliver ceiling fan. Three Gray Wood bands wrap together to create a statement-making, open-cage design that encloses the blades responsible for creating a reviving, fresh breeze.

  • A hand-painted, woodgrain texture complements Rustic and Modern Farmhouse decor and Urban Industrial and Coastal interior settings
  • Three-light "fandelier" delivers ultra-powerful, revitalizing cool air movement stylishly packaged in an open cage design
  • Dual-toned frame color combines Graphite with weathered gray accents to add rustic charm
  • All weather, non-metallic, rustproof blades.
  • Effortlessly control the full-range dimming and fan speed capabilities with the companying three-speed remote with its batteries included, making it ready for immediate use
  • Manual reverse switch for year-round comfort
  • Dual-mount canopy that accommodates flat or sloped ceilings
  • Measures 23-1/2 in dia X 18-1/8 in ht with 80 in lead wires
  • Uses and includes three dimmable, 5-1/2-watt max, medium base vintage LED bulbs
  • UL damp location listed
  • Limited lifetime warranty included

Product details

General

Battery Capacity
0.2 Ah
Battery Type
9V type pp3 Alkaline
Can be mounted up or down
No
Category General
Fans
Color
Black
Color Generic
Black
Color Rendering Index (CRI)
80 CRI
Color Temperature
2200 K
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
Graphite
Fan - Dual mount
Yes
Fan - Fob finsh
n/a
Fan - Motor speed
3 Speed Remote Control, Manual Reverse
Fan blades finish descriptor
Non Reversible
Finish Name
Graphite
Finish Type
Painted
Fixture Type
Ceiling Fan
Lamp Included
Yes
Lamp Shape
ST19
Lamp Type
ST19
Lamp Type Actual
LED
Lamp Type Basic
Incandescent
Lifestyle
  • Farmhouse
  • Modern Craftsman
Mount location
Ceiling
Mounting for outlet box included
bracket
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Operating Temperature
113
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Remote included
3 Speed Remote Control
Room Type
  • Bedroom
  • Bonus Room
  • Great Room
  • Living Room
Socket Base Type - Main
E26
Socket Type
sockets
Starting Temperature - Minimum
-4 °C
Style
Modern
Switch Type
Push button
Type
Caged
UPC
785247234288
Warranty Length
Limited Lifetime warranty

Dimensions

Dimensions
23.5 in x 23.5 in x 18.125 in
Fan - Recommended room size
75
Height
18.125 in
Length
23.5 in
Note Weight of fixture exceeds NEC limits
No
Weight
24.8 lb
Width
23.5 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
5.5 W
Voltage Rating
120 V

Conductor Related

Wire Length
36 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
EnergyStar
No
EPACTairflow efficiency cfmwatt
33
EPACTenergy consumption watts
39
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
4

Resources

Instruction Sheet Number
P250012

Resources and downloads