PROG_P2555_2830K_hero_PRODIMAGE
PROG_P2555_2830K_hero_PRODIMAGE
play
play
+9

Trevina II Collection 44" Three-Blade Satin White Ceiling Fan

$357.17 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2555-2830K

Collection name:

Trevina II

This ceiling fan includes an LED light source covered by a white opal shade to help extend your day into the evening. You and your family will relax in your peaceful retreat created by the cool breeze coming from the three-blades rotating overhead. The fixture is coated in a satin white finish to complete the handsome design.

  • You and your family will relax in your peaceful retreat created by the cool breeze coming from the three-blades rotating overhead.
  • This ceiling fan includes an LED light source covered by a white opal shade to help extend your day into the evening.
  • The fixture is coated in a satin white finish to complete the handsome design.
  • Ideal for any bedroom or den.
  • Perfect for modern or traditional settings.
  • Measures 44-inch width by 15-5/8-inch height.
  • Uses one LED module 18w.
  • Full dimmable
  • includes wall control for both ceiling fan and light.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Can be mounted up or down
No
Category General
Fans
Color
White
Color Generic
White
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
Matte White
Fan - Blade Pitch
12 °
Fan - Dual mount
No
Fan - Motor speed
3 Speed, Manual Reverse
Fan blades finish descriptor
Reversible
Finish Name
Satin White
Finish Type
Painted
Fixture Type
Ceiling Fan
Glass
White Opal
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Modern
  • Transitional
Light Distribution
Downlight
Mount location
Ceiling
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Remote included
Wall Control
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Base Type - Main
Module
Sub Brand
Progress LED
Switch Type
Dimmer
Type
Standard
UPC
785247240388
Warranty Length
Limited Lifetime Warranty

Dimensions

Dimensions
44 in x 44 in x 15.625 in
Fan - Recommended room size
225
Height
15.625 in
Length
44 in
Note Weight of fixture exceeds NEC limits
No
Weight
14.77 lb
Width
44 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
18 W
Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
122
EPACTenergy consumption watts
26
JA8
2019
Restricted Country and Reason
Mexico
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
1
Pallet Quantity
30

Resources

Instruction Sheet Number
93114636

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

PROG_P2555-2830K_video
Ceiling Fan Installation
P2555-2830K
Ceiling Fan Installation
HOW TO SELECT THE PERFECT FAN IN 5 STEPS