PROG_P250024_143_herographite_PRODIMAGE
PROG_P250024_143_herographite_PRODIMAGE
play
play
+11

Bedwin Collection 56" Four-Blade Graphite Ceiling Fan

$521.95 USD
OR

Brand:

Progress Lighting

Catalog ID:

P250024-143

Collection name:

Bedwin

Recall charming, rustic lattice work with this farmhouse-inspired ceiling fan. Four rough hewn plywood blades take center stage in the design. With a beautiful graphite finish, this ceiling fan is sure to help transform any living space into a cool paradise of relaxation.

  • Four rough hewn plywood blades take center stage in the design.
  • With a beautiful graphite finish, this ceiling fan is sure to help transform any living space into a cool paradise of relaxation.
  • Recall charming, rustic lattice work with this farmhouse-inspired ceiling fan.
  • Ideal for any living room, great room, or bedroom.
  • Perfect for farmhouse and rustic settings.
  • Measures 56-inch width by 15-3/8-inch height.
  • Light kit not included
  • light kit adaptable.
  • Remote control included.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Battery Capacity
0.21 Ah
Battery Type
CR2032 3V Lithium-Metal
Can be mounted up or down
No
Category General
Fans
Color
Black
Color Generic
Black
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
Grey Weathered Wood
Fan - Blade Pitch
14 °
Fan - Dual mount
No
Fan - Motor speed
6 Speed, Remote Control Reverse
Fan blades finish descriptor
Reversible
Finish Name
Graphite
Finish Type
Painted
Fixture Type
Ceiling Fan
Lamp Included
No
Lamp Type Basic
Indoor
Lifestyle
  • Modern Craftsman
  • Urban Industrial
Mount location
Ceiling
New Products
No
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Remote included
6 Speed Remote Control
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Type
na
Switch Type
Push button
Type
Standard
UPC
785247240661
Warranty Length
Limited Lifetime Warranty

Dimensions

Dimensions
56 in x 56 in x 15.4055 in
Fan - Recommended room size
400
Height
15.4055 in
Length
56 in
Note Weight of fixture exceeds NEC limits
No
Weight
14.33 lb
Width
56 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
192
EPACTenergy consumption watts
21
JA8
No
Restricted Country and Reason
Mexico
Title 20
N/A
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
25

Resources

Instruction Sheet Number
93114646

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

PROG_P250024-143grey-weathered-wood_video
P250024-143grey-weathered-wood HT-1055
RH787T Remote Pairing
Ceiling Fan Installation
HOW TO SELECT THE PERFECT FAN IN 5 STEPS