PROG_P250032_009-30_herosilver_PRODIMAGE
PROG_P250032_009-30_herosilver_PRODIMAGE
play
play
+12
Discontinued
Clearance

Holland Collection 60" Four-Blade Brushed Nickel Ceiling Fan

$350.00 USD
$679.80 USD
OR

Brand:

Progress Lighting

Catalog ID:

P250032-009-30

Collection name:

Holland

Enjoy nothing but breathtaking design inspiration with the gorgeous ceiling fan. Four simple, yet stunning blades blend style with sustainability as they anchor to a sleek center. An integrated LED light is ready to offer a gentle glow along with the fan’s refreshing breeze. With the versatility to be installed in indoor or outdoor locations, this fan will make a design statement in any modern or transitional setting.

  • Four simple, yet stunning blades blend style with sustainability as they anchor to a sleek center.
  • An integrated LED light is ready to offer a gentle glow along with the fan’s refreshing breeze.
  • Able to be installed in indoor and outdoor locations.
  • Ideal for any living room, great room, or bedroom.
  • Perfect for modern and transitional settings.
  • Measures 60-inch width by 16-5/8-inch height.
  • Uses one LED module that is included (24w max).
  • Remote control included.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Battery Capacity
0.21 Ah
Battery Type
CR2032 3V Lithium-Metal
Can be mounted up or down
No
Category General
Fans
Color
  • Nickel
  • Nickel
Color Generic
Grey
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Dimming Range
Dims to 10% Brightness
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
Silver
Fan - Blade Pitch
23 °
Fan - Dual mount
No
Fan - Motor speed
6 Speed, Remote Control Reverse
Fan blades finish descriptor
Non Reversible
Finish Name
Brushed Nickel
Fixture Type
Ceiling Fan
Glass
White Opal
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Global
  • Mid-Century Modern
Light Distribution
Wide Angle
Mount location
Ceiling
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Remote included
6 Speed Remote Control
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Base Type - Main
Module
Sub Brand
Progress LED
Switch Type
Push button
Type
  • Standard
  • Standard
UPC
785247240746
Warranty Length
Limited Lifetime Warranty

Dimensions

Dimensions
60 in x 60 in x 16.654 in
Fan - Recommended room size
401
Height
16.654 in
Length
60 in
Note Weight of fixture exceeds NEC limits
No
Weight
19.4 lb
Width
60 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
24 W
Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
257
EPACTenergy consumption watts
21
JA8
2019
Restricted Country and Reason
Mexico
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
1
Pallet Quantity
16

Resources

Instruction Sheet Number
93114654

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
RH787T Remote Pairing
play
PROG_P250032-009-30silver_video
play
P250032-009-30silver
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS