PROG_P250036_129-30_hero_PRODIMAGE
PROG_P250036_129-30_hero_PRODIMAGE
play
360 View
play
+13

Albin Collection 54" Indoor/Outdoor Five-Blade Bronze Ceiling Fan

$666.16 USD
OR

Brand:

Progress Lighting

Catalog ID:

P250036-129-30

Collection name:

Albin

This ceiling fan offers a modern take on a traditional design that will find a perfect home in a variety of outdoor spaces and lifestyles. Five blades finished in a faux wood grain texture extend from a modern-style architectural bronze center column. An LED light is encased in a crisp opal shade to illuminate a well-loved space meant to be lived-in and enjoyed.

  • Five blades finished in a faux wood grain texture extend from a modern-style architectural bronze center column.
  • An LED light is encased in a crisp opal shade to illuminate a well-loved space meant to be lived-in and enjoyed.
  • This ceiling fan offers a modern take on a traditional design that will find a perfect home in a variety of outdoor spaces and lifestyles.
  • Ideal for any living room, great room, bedroom, or covered patio.
  • Perfect for any modern or transitional setting.
  • Measures 54-inch width by 15-9/16-inch height.
  • Uses one LED module that is included (24w max).
  • Remote control included.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Battery Capacity
0.055 Ah
Battery Type
A23 12V Alkaline
Can be mounted up or down
No
Category General
Fans
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
Distressed Walnut
Fan - Blade Pitch
13 °
Fan - Dual mount
No
Fan - Motor speed
3 Speed Remote Control, Manual Reverse
Fan blades finish descriptor
Non Reversible
Finish Name
Architectural Bronze
Fixture Type
Ceiling Fan
Glass
White Opal
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Modern
  • New Traditional
Light Distribution
Wide Angle
Mount location
Ceiling
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Remote included
3 Speed Remote Control
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Base Type - Main
Module
Sub Brand
Progress LED
Switch Type
Push button
Type
Standard
UPC
785247240609
Warranty Length
Limited Lifetime Warranty

Dimensions

Dimensions
54 in x 54 in x 15.61 in
Fan - Recommended room size
400
Height
15.61 in
Length
54 in
Note Weight of fixture exceeds NEC limits
No
Weight
20.94 lb
Width
54 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
24 W
Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
95
EPACTenergy consumption watts
43
JA8
2019
Restricted Country and Reason
Mexico
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
1
Pallet Quantity
16

Resources

Instruction Sheet Number
93114658

Resources and downloads

Installation Manuals

3D AR Model

Product Cross Section Image(s)

Videos

PROG_P250036-129-30distressed-walnut_video
P250036-129-30distressed-walnut HT-931-1HTPU
Ceiling Fan Installation
Ceiling Fan Installation
HOW TO SELECT THE PERFECT FAN IN 5 STEPS