PROG_P250040_028-30_herodistressed-white_PRODIMAGE
PROG_P250040_028-30_herodistressed-white_PRODIMAGE
play
play
+14
Discontinued
Clearance

Rudder Collection Indoor/Outdoor 56" Four-Blade Satin White Ceiling Fan

$375.00 USD
$679.80 USD
OR

Brand:

Progress Lighting

Catalog ID:

P250040-028-30

Collection name:

Rudder

Transform any outdoor space into a cozy country abode with the charming rustic character of this ceiling fan. Four boat oar-inspired blades attach to a smooth center that features an LED light source for friendly illumination as needed. The fan is coated in a crisp matte white finish sure to cool your home with a refreshing breeze wrapped in country character.

  • Four boat oar-inspired blades attach to a smooth center that features an LED light source for friendly illumination as needed.
  • The fan is coated in a crisp matte white finish sure to cool your home with a refreshing breeze wrapped in country character.
  • Transform any outdoor space into a cozy country abode with the charming rustic character of this ceiling fan.
  • Ideal for any living room, great room, or bedroom.
  • Perfect for farmhouse or rustic settings.
  • Measures 56-inch width by 16-3/16-inch height.
  • Uses one LED module that is included (24w max).
  • Remote control included.
  • Includes installation instructions and mounting hardware.
  • Progress Lighting products are designed for exceptional quality, reliability, and functionality.

Product details

General

Adjustable
No
Battery Capacity
0.21 Ah
Battery Type
CR2032 3V Lithium-Metal
Can be mounted up or down
No
Category General
Fans
Color
  • White
  • White
Color Generic
White
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Construction Material - Main
Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
Distressed White
Fan - Blade Pitch
14 °
Fan - Dual mount
No
Fan - Motor speed
6 Speed, Remote Control Reverse
Fan blades finish descriptor
Non Reversible
Finish Name
Satin White
Fixture Type
Ceiling Fan
Glass
Opal
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Lifestyle
  • Coastal
  • Transitional
Light Distribution
Downlight
Mount location
Ceiling
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Remote included
6 Speed Remote Control
Room Type
  • Great Room
  • Bedroom
  • Living Room
  • Bonus Room
Socket Base Type - Main
Module
Sub Brand
Progress LED
Switch Type
Push button
Type
  • Standard
  • Standard
UPC
785247240890
Warranty Length
Limited Lifetime Warranty

Dimensions

Dimensions
56 in x 56 in x 16.023 in
Fan - Recommended room size
400
Height
16.023 in
Length
56 in
Note Weight of fixture exceeds NEC limits
No
Weight
18.74 lb
Width
56 in
Width Diameter Descriptor
dia.

Electrical Ratings

Frequency Rating
60 Hz
Lamp Wattage
24 W
Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
188
EPACTenergy consumption watts
22
JA8
2019
Restricted Country and Reason
Mexico
Title 20
Yes
Title 22
No
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
1
Pallet Quantity
16

Resources

Instruction Sheet Number
93114662

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

RH787T Remote Pairing
PROG_P250040-028-30distressed-white_video
Ceiling Fan Installation
P250040-028-30distressed-white
HOW TO SELECT THE PERFECT FAN IN 5 STEPS