PROG_P250060_028-30_hero_PRODIMAGE
PROG_P250060_028-30_hero_PRODIMAGE
play
360 View
play
+13

Ryne Collection 52" 3-Blade Matte White LED Transitional Indoor/Outdoor DC Ceiling Fan

$521.95 USD
OR

Brand:

Progress Lighting

Catalog ID:

P250060-028-30

Collection name:

Ryne

Enjoy a beautiful ceiling fan at a fantastic price with the Ryne Collection 52-Inch 3-Blade Matte White LED Transitional Indoor/Outdoor Ceiling Fan. Three slightly curved ABS blades are coated in a crisp matte white finish that will complement a variety of living areas. The blades are resistant to warping from environmental conditions and offer a long product lifespan. The fan's downrod and canopy are coated in a white finish to complete the transitional design. A 6-speed full-function remote control with batteries is included so you can adjust full-range dimming and fan speed without breaking a sweat.

  • Application: Ideal for any bedroom, living room, great room, or covered porch.
  • Style: Perfect for transitional style settings.
  • Blades: Three slightly curved ABS blades are coated in a crisp matte white finish that will complement a variety of living areas. Blades are resistant to warping from environmental conditions.
  • Dimensions: Measures 52-inch width by 13.5-inch height.
  • Remote: A 6-speed full-function remote control with batteries is included so you can adjust full-range dimming and fan speed without breaking a sweat. Add the P2673-01 WIFI module to the fan for added flexibility control by a voice assistant, tablet or smart phone.
  • Lighting: For ideal illumination, an integrated LED module light source is included (18w, 3000K, 90 CRI, 1,600 Lumens, dimmable). The light source is covered by a shatterproof white opal shade.
  • Accessories: A downrod and canopy are also included. Longer downrods can be ordered separately.
  • Certifications: Certifications include cETLus damp location listed, Title 20, Title 24.
  • Pairs With: Pairs with a variety of decorative fixtures from Progress Lighting.
  • Warranty: Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and we offer professional customer service support.

Product details

General

Battery Capacity
0.055
Battery Type
A23 12V Alkaline
Can be mounted up or down
No
Color
White
Color Generic
White
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Compatibility
Remote Control
Construction Material - Main
Non-Metallic
Dimming Protocol
  • ELV/Reverse Phase
  • Triac/Forward Phase
Dimming Range
Dims to 10% Brightness
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Fan - Blade finish
Satin White
Fan - Blade Pitch
30
Fan - Motor speed
6 Speed, Remote Control Reverse
Fan blades finish descriptor
Non Reversible
Finish Name
Satin White
Finish Type
Painted
Fixture Type
Ceiling Fan
Glass
White
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Basic
Solid State
Lifestyle
Contemporary
Light Distribution
Down
LM-79 Lumens
1600 lm
LM-79 Lumens per Watt
88 Lum/Watt
Mount location
ceiling downrod
Mounting for outlet box included
Yes
Mounting Type
Ceiling Downrod
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
40
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
Remote included
6 Speed Remote Control
Room Type
Living Room
Size Type
Large
Socket Base Type - Main
Module
Starting Temperature - Minimum
-10 °C
Sub Brand
Progress LED
Switch Type
Push button
Type
Standard
UPC
785247245420
Warranty Length
Limited Lifetime Warranty

Dimensions

Dimensions
52 in x 52 in x 13.5 in
Fan - Recommended room size
400 ft²
Height
13.5 in
Length
52 in
Note Weight of fixture exceeds NEC limits
No
Weight
12.76 lb
Width
52 in
Width Diameter Descriptor
dia.

Electrical Ratings

Current Rating
0.51 A
Frequency Rating
60 Hz
Lamp Wattage
18 W
Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cETLus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
204
EPACTenergy consumption watts
28
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2019
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Mexico
Title 20
Yes
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
1
Pallet Quantity
10

Resources

Instruction Sheet Number
93131624

Resources and downloads

Installation Manuals

3D AR Model

Product Cross Section Image(s)

Videos

P250060-028-30 IMG_0007
UC7245T Remote Pairing
Ceiling Fan Installation
HOW TO SELECT THE PERFECT FAN IN 5 STEPS