PROG_P2673_01_hero_PRODIMAGE
PROG_P2673_01_hero_PRODIMAGE
play

AirPro Collection Smart Fan Wifi Module Full Voice Control Ceiling Fan Accessory

$64.13 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2673-01

Smart living just got easier. Use the AirPro Wifi Module to control your ceiling fan with your smartphone and other smart devices such as Amazon Alexa and Google Home. The high-grade, high-quality module creates hands-free living and allows you to control your home with you're away enjoying your life. Our app is supported by our trusted partner Smart By Bond, an industry-leading team dedicated to making the smart home more meaningful and enduring.

  • Hands-Free Living: High-grade, high-quality module creates hands-free living that supports a mobile lifestyle. Must pair with a DC motor PCBA that will accept the module, i.e. P250060 Ryne 52in. Ceiling Fan.
  • Smart Technology: Compatible with Amazon Alexa, Google Home, iOS/Android, Siri, Control4, ELAN, and Hubitat.
  • Smart by Bond: Our app is supported by our trusted partner Smart by Bond, an industry-leading team dedicated to making the smart home more meaningful and enduring.
  • Mobile Lifestyle: Allows you to control your home while you're away enjoying life.
  • Easy Installation: Enjoy the convenience of a stress-free set-up with our fully-illustrated step-by-step installation guide.
  • Saving Perks: Offers cost/energy-efficient savings.
  • Full Control: Adjust fan speed, light brightness, set timers, and enable breeze mode.
  • Year-Round Comfort: Fans with Smart Reverse can be set into summer or winter directions.
  • Versatile Design: Multiple fans can be installed on one circuit for extra cost-savings.
  • Customer Support: Our seamless after-sales customer support and in-app assistance guarantee your complete satisfaction with your new Wifi module.

Product details

General

Can be mounted up or down
No
Color
Blue
Color Generic
Blue
Construction Material - Main
Injection-Molded Plastic
EU RoHS Indicator
Contact Manufacturer
Finish Name
Unfinished
Finish Type
Unfinished
Fixture Type
Ceiling Fan Control
New Products
No
Power Source
Hardwired
Power Source Required?
Yes
Quick Install canopy
No
Quick Link connector
No
UPC
785247245482
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
2 in x 2 in x 0.9 in
Height
0.9 in
Length
2 in
Note Weight of fixture exceeds NEC limits
No
Weight
0.08 lb
Width
2 in
Width Diameter Descriptor
Depth

Certifications And Compliance

Certified Listed
UL-CUL
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
JA8
No
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Mexico
Title 20
N/A
Title 24
No

Logistics

Carton Quantity
200
Pallet Quantity
12800

Resources

Instruction Sheet Number
93133560

Resources and downloads