PROG_P250007_108-30_heroantique-wood_PRODIMAGE
PROG_P250007_108-30_heroantique-wood_PRODIMAGE
play
play
+10

Claret Collection 5-Blade Reversible Antique Wood/Chestnut 54-Inch AC Motor LED Transitional Ceiling Fan

$555.83 USD
OR

Brand:

Progress Lighting

Catalog ID:

P250007-108-30

Collection name:

Claret

Gracefully blend the old with the new with the Claret Collection 5-Blade Reversible Antique Wood/Chestnut 54-Inch AC Motor LED Transitional Ceiling Fan. The canopy and fluted AC motor housing are coated in a refined oil-rubbed bronze finish and are complemented by reversible antique wood and chestnut blades. A 3-speed handheld remote with batteries and a wall bracket for storage is included so you can adjust full-range dimming and fan speed without breaking a sweat. For ideal illumination, an integrated LED source is included (18w max/1,400 lumens per LPW/120v/90 CRI). Dimmable. The ceiling fan's unique take on a classic design is ideal for any living room in transitional style settings. It's time to breathe new life into the mundane every day with timeless and truly transformative lighting. Make your purchase today to begin your journey to a whole new lighting experience. Progress Lighting products are designed for exceptional quality, reliability, and functionality.

  • Application: Gracefully blend old and new with the Claret Collection 5-Blade Reversible Antique Wood/Chestnut 54-Inch AC motor LED Transitional Ceiling Fan ideal for any living room.
  • Styles: Perfect for transitional style settings.
  • Finish: The canopy and fluted AC motor housing are coated in a refined oil-rubbed bronze finish and are complemented by reversible antique wood and chestnut blades.
  • Materials: Center of fan is constructed from steel to ensure a long product lifespan.
  • Remote: A 3-speed handheld remote with batteries and a wall bracket for storage are included so you can adjust full-range dimming and fan speed without breaking a sweat.
  • Bulbs: For ideal illumination, an integrated LED source is included (18w max/1,400 lumens per LPW/120v/90 CRI). Dimmable.
  • Dimensions: Measures 54-inch diameter by 54-inch length by 15-1/8-inch height.
  • Certifications: cULus dry location listed, meets California Title 24 JA8-2016
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Battery Capacity
0.055 Ah
Battery Type
A23 12V Alkaline
Can be mounted up or down
No
Color
Bronze
Color Generic
Brown
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Compatibility
  • Downrod
  • Fan/Light Wall Control
Construction Material - Main
Steel
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Fan - Blade finish
  • Antique Wood
  • Chestnut
Fan - Blade Pitch
14 °
Fan - Motor speed
3 Speed Remote Control, Manual Reverse
Fan blades finish descriptor
Reversible
Finish Name
Oil Rubbed Bronze
Finish Type
Painted
Fixture Type
Ceiling Fan
Glass
White Opal
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Basic
Solid State
Lifestyle
Transitional
LM-79 Lumens
1400 lm
Mount location
Ceiling
Mounting for outlet box included
Yes
Mounting Type
Mounting Bracket
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
40 °C
Quick Install canopy
No
Quick Link connector
No
Room Type
Living Room
Socket Base Type - Main
Module
Starting Temperature - Minimum
-10 °C
Switch Type
Push button
Type
Standard
UPC
785247249336
Warranty Length
Limited Lifetime Warranty

Dimensions

Dimensions
54 in x 54 in x 15.15 in
Height
15.15 in
Length
54 in
Note Weight of fixture exceeds NEC limits
No
Weight
14.33 lb
Width
54 in
Width Diameter Descriptor
dia.

Electrical Ratings

Current Rating
0.52 A
Frequency Rating
60 Hz
Lamp Wattage
18 W
Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
106
EPACTenergy consumption watts
62
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2019
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Mexico
Title 20
Yes
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
1
Pallet Quantity
36

Resources

Instruction Sheet Number
93133616

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

play
Ceiling Fan Installation
play
P250007-108-30antique-wood IMG_0667
play
Ceiling Fan Installation
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS