PROG_P250009_182-30_hero_PRODIMAGE
PROG_P250009_182-30_hero_PRODIMAGE
play
play
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
+7

Alleron Collection 4-Blade Antique Black 56-Inch DC Motor LED Urban Industrial Ceiling Fan

$621.28 USD
OR

Brand:

Progress Lighting

Catalog ID:

P250009-182-30

Collection name:

Alleron

Incorporate nostalgic character reminiscent of aviation days gone by with the Alleron Collection 4-Blade Antique Black 56-Inch DC Motor LED Urban Industrial Ceiling Fan. The sleek metal ceiling canopy is coated in a flat black finish and complemented by hand-finished antique black blades modeled after vintage airplane propeller blades. The blades are crafted from a strong, all-weather ABS material to prevent warping. A full-function 6-speed remote control with batteries is included so you can adjust full-range dimming and fan speed without breaking a sweat. For ideal illumination, an integrated LED source is included (100w max/2,100 lumens per LPW/120v/90 CRI). Dimmable. The ceiling fan's modern industrial flair is ideal for any living room in urban industrial style settings. It's time to breathe new life into the mundane every day with timeless and truly transformative lighting. Make your purchase today to begin your journey to a whole new lighting experience. Progress Lighting products are designed for exceptional quality, reliability, and functionality.

  • Application: Incorporate nostalgic character reminiscent of aviation days gone by with the Alleron Collection 4-Blade Antique Black 56-Inch DC Motor LED Urban Industrial Ceiling Fan ideal for any living room.
  • Styles: Perfect for urban industrial style settings.
  • Finish: The sleek metal ceiling canopy is coated in a flat black finish and complemented by hand-finished antique black blades modeled after vintage airplane propeller blades.
  • Materials: Center of fan is constructed from steel to ensure a long product lifespan
  • blades are crafted from a strong, all-weather ABS material to prevent warping.
  • Remote: A full-function 6-speed remote control with batteries is included so you can adjust full-range dimming and fan speed without breaking a sweat.
  • Bulbs: For ideal illumination, an integrated LED source is included (100w max/2,100 lumens per LPW/120v/90 CRI). Dimmable.
  • Dimensions: Measures 56-inch width by 56-inch length by 16-inch height.
  • Certifications: cULus damp location listed, meets California Title 24 JA8-2016
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Battery Capacity
3 Ah
Battery Type
AA 1.5V Alkaline
Can be mounted up or down
No
Color
Black
Color Generic
Black
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Compatibility
Downrod
Construction Material - Main
Steel
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Fan - Blade finish
Antique Black
Fan - Blade Pitch
15 °
Fan - Motor speed
6 Speed, Remote Control Reverse
Fan blades finish descriptor
Non Reversible
Finish Name
Flat Black
Finish Type
Painted
Fixture Type
Ceiling Fan
Glass
White Opal
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Basic
Solid State
Lifestyle
Urban Industrial
LM-79 Lumens
2100 lm
Mount location
Ceiling
Mounting for outlet box included
Yes
Mounting Type
Mounting Bracket
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
40 °C
Quick Install canopy
No
Quick Link connector
No
Remote included
6 Speed Remote Control
Room Type
Living Room
Socket Base Type - Main
Module
Starting Temperature - Minimum
-10 °C
Switch Type
Push button
Type
Propeller
UPC
785247249428
Warranty Length
Limited Lifetime Warranty

Dimensions

Dimensions
56 in x 56 in x 16 in
Height
16 in
Length
56 in
Note Weight of fixture exceeds NEC limits
No
Weight
16.76 lb
Width
56 in
Width Diameter Descriptor
dia.

Electrical Ratings

Current Rating
0.38 A
Frequency Rating
60 Hz
Lamp Wattage
24 W
Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
423
EPACTenergy consumption watts
21
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2019
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Mexico
Title 20
Yes
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
1
Pallet Quantity
15

Resources

Instruction Sheet Number
93133618

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

Ceiling Fan Installation
HOW TO SELECT THE PERFECT FAN IN 5 STEPS
FA0108 Remote Pairing