PROG_P250011_171-WB_hero_PRODIMAGE
PROG_P250011_171-WB_hero_PRODIMAGE
play
play
+8

Midvale Collection 5-Blade Blistered Iron 56-Inch AC Motor Coastal Ceiling Fan

$687.28 USD
OR

Brand:

Progress Lighting

Catalog ID:

P250011-171-WB

Collection name:

Midvale

Offer a nostalgic appeal with the Midvale Collection 5-Blade Blistered Iron 56-Inch AC Motor Coastal Ceiling Fan. The rustic cage frame, banded metal, ceiling canopy, and blades are coated in a beautiful blistered iron finish. A clear seeded glass shade encloses vintage-style LED bulbs. A 3-speed handheld remote with batteries and a wall bracket for storage are included so you can adjust full-range dimming and fan speed without breaking a sweat. For ideal illumination, 2 medium base bulbs are included (7w max - LED/CFL/incandescent). The fan is compatible with dimmable bulbs. The ceiling fan's charming design is ideal for any covered outdoor living space in coastal and farmhouse style settings. It's time to breathe new life into the mundane every day with timeless and truly transformative lighting. Make your purchase today to begin your journey to a whole new lighting experience. Progress Lighting products are designed for exceptional quality, reliability, and functionality.

  • Application: Offer a nostalgic appeal with the Midvale Collection 5-Blade Blistered Iron 56-Inch AC Motor Coastal Ceiling Fan ideal for any covered living space.
  • Styles: Perfect for coastal and farmhouse style settings.
  • Finish: The rustic cage frame, banded metal, ceiling canopy, and blades are coated in a beautiful blistered iron finish. A clear seeded glass shade encloses vintage-style LED bulbs.
  • Materials: Center of fan is constructed from steel to ensure a long product lifespan.
  • Remote: A 3-speed handheld remote with batteries and a wall bracket for storage are included so you can adjust full-range dimming and fan speed without breaking a sweat.
  • Bulbs: For ideal illumination, 2 medium base bulbs are included (7w max - LED/CFL/incandescent). Compatible with dimmable bulbs.
  • Dimensions: Measures 56-inch diameter by 56-inch length by 20-17/20-inch height.
  • Certifications: cULus damp location listed
  • Pairs With: Pairs with a variety of Progress Lighting fixtures.
  • Warranty: Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Battery Capacity
0.055 Ah
Battery Type
A23 12V Alkaline
Can be mounted up or down
No
Color
Gray
Color Generic
Grey
Color Rendering Index (CRI)
80 CRI
Color Temperature
2700 K
Compatibility
  • Downrod
  • Fan/Light Wall Control
Construction Material - Main
Steel
Fan - Blade finish
Blistered Iron
Fan - Blade Pitch
13 °
Fan - Motor speed
3 Speed Remote Control, Manual Reverse
Fan blades finish descriptor
Non Reversible
Finish Name
Blistered Iron
Finish Type
Painted
Fixture Type
Ceiling Fan
Glass
Clear Seeded
Lamp Included
Yes
Lamp Shape
ST19
Lamp Type
ST19
Lamp Type Basic
Incandescent
Lifestyle
Coastal
LM-79 Lumens
1600 lm
Mount location
Ceiling
Mounting for outlet box included
Yes
Mounting Type
Mounting Bracket
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Operating Temperature
40 °C
Quick Install canopy
No
Quick Link connector
No
Room Type
Outdoor
Socket Base Type - Main
E26
Socket Type
Socket
Socket type material
Porcelain
Starting Temperature - Minimum
-10 °C
Switch Type
Push button
Type
Standard
UPC
785247244577
Warranty Length
Limited Lifetime Warranty

Dimensions

Dimensions
56 in x 56 in x 20.85 in
Height
20.85 in
Length
56 in
Note Weight of fixture exceeds NEC limits
No
Weight
16.76 lb
Width
56 in
Width Diameter Descriptor
dia.

Electrical Ratings

Current Rating
0.71 A
Frequency Rating
60 Hz
Lamp Wattage
7 W
Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Certified Listed
cULus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
98
EPACTenergy consumption watts
85
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
No
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Mexico
Title 20
Yes
Title 24
No
TM-21
15000

Logistics

Carton Quantity
1
Pallet Quantity
16

Resources

Instruction Sheet Number
93133620

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

P250011-171-WB IMG_1088
Ceiling Fan Installation
Ceiling Fan Installation
HOW TO SELECT THE PERFECT FAN IN 5 STEPS