PROG_P250021_028-30_hero_PRODIMAGE
PROG_P250021_028-30_hero_PRODIMAGE
play
play
+8

Glenfalls Collection 5-Blade Reversible White 56-Inch AC Motor LED Transitional Ceiling Fan

$627.77 USD
OR

Brand:

Progress Lighting

Catalog ID:

P250021-028-30

Collection name:

Glenfalls

Create a timeless, yet modern design with the Glenfalls Collection 5-Blade White 56-Inch AC Motor LED Transitional Ceiling Fan. Bright metallic accents on the blade arms and tips are coated in a beautiful black frame finish to complement the simulated wood blades with a crisp matte white finish.

  • Application: Create a timeless, yet modern design with the Glenfalls Collection 5-Blade White 56-Inch AC Motor LED Transitional Ceiling Fan ideal for any living room, bedroom, or bonus room.
  • Style: Perfect for transitional style settings.
  • Finish: Bright metallic accents on the blade arms and tips are coated in a beautiful black chrome finish to complement the simulated wood blades with a crisp matte white finish.
  • Materials: Constructed from steel to ensure a long product lifespan.
  • Remote: A 3-speed handheld remote with batteries and a wall bracket for storage are included so you can adjust full-range dimming and fan speed without breaking a sweat.
  • Bulbs: For ideal illumination, an integrated LED source is included (24w max/2100 lumens per watt/120v/3000K). Dimmable.
  • Dimensions: Measures 56-inch diameter by 14-7/8-inch height.
  • Certifications: cULus dry location listed, meets California Title 24 JA8-2016.
  • Pairs With: Wi-Fi compatible with purchase of P2667-31.
  • Warranty: Our Limited Lifetime Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support.

Product details

General

Battery Capacity
0.055 Ah
Battery Type
A23 12V Alkaline
Can be mounted up or down
No
Color
White
Color Generic
White
Color Rendering Index (CRI)
90 CRI
Color Temperature
3000 K
Compatibility
  • Downrod
  • Fan/Light Wall Control
Construction Material - Main
Steel
Dimming Protocol
  • Triac/Forward Phase
  • ELV/Reverse Phase
Fan - Blade finish
White
Fan - Blade Pitch
13 °
Fan - Motor speed
3 Speed Remote Control, Manual Reverse
Fan blades finish descriptor
Non Reversible
Finish Name
Satin White
Finish Type
Painted
Fixture Type
Ceiling Fan
Glass
White Opal
Lamp Included
Yes
Lamp Shape
LED
Lamp Type
Module
Lamp Type Basic
Solid State
Lifestyle
Transitional
LM-79 Lumens
2100 lm
Mount location
Ceiling
Mounting for outlet box included
Yes
Mounting Type
Mounting Bracket
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Operating Temperature
40 °C
Quick Install canopy
No
Quick Link connector
No
Room Type
Living Room
Socket Base Type - Main
Module
Starting Temperature - Minimum
-10 °C
Switch Type
Push button
Type
Standard
UPC
785247244515
Warranty Length
Limited Lifetime Warranty

Dimensions

Dimensions
56 in x 56 in x 14.87 in
Height
14.87 in
Length
56 in
Note Weight of fixture exceeds NEC limits
No
Weight
23.15 lb
Width
56 in
Width Diameter Descriptor
dia.

Electrical Ratings

Current Rating
0.72 A
Frequency Rating
60 Hz
Lamp Wattage
24 W
Voltage Rating
120 V

Conductor Related

Wire Length
80 in

Certifications And Compliance

Certified Listed
cULus
Certified Listed Location
Dry Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EPACTairflow efficiency cfmwatt
84
EPACTenergy consumption watts
86
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
2019
Other Heavy Metal Content Indicator
No
Restricted Country and Reason
Mexico
Title 20
Yes
Title 24
Yes
TM-21
50000

Logistics

Carton Quantity
1
Pallet Quantity
24

Resources

Instruction Sheet Number
93133622

Resources and downloads

Installation Manuals

Product Cross Section Image(s)

Videos

Ceiling Fan Installation
P250021-028-30 IMG_1086
Ceiling Fan Installation
HOW TO SELECT THE PERFECT FAN IN 5 STEPS