PROG_P84_LED_PRODIMAGE
PROG_P84_LED_PRODIMAGE
PROG_Bar Hanger Nail Pull 1_detailshot
PROG_Bar Hanger New Close up_detailshot
Discontinued
Clearance

5" LED Recessed New Construction and Remodel Air-Tight Housing

$15.00 USD
$42.24 USD
OR

Brand:

Progress Lighting

Catalog ID:

P84-LED

Collection name:

Recessed - Housing

5" Shallow LED Recessed Housing. IC rated and Air-Tight. Features an integral quick link connector.

  • Universal J-box with snap-out sides.
  • Removable housing for field inspection of wiring.
  • Housing adjusts from 1/2" to 1-1/2" thick ceilings.
  • Integral quick connectors.
  • Shallow housing for 2X6 construction.

Product details

General

Aperture
5 in
Can be mounted up or down
No
Category General
Recessed
Ceiling opening - Recessed
5.25 in
Color
Unfinished
Color Generic
Unfinished
Construction Material - Main
Galvanized Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Unfinished
Finish Type
unfinished
Fixture Type
Recessed Housing
Lamp Included
No
Lamp Shape
LED
Lamp Type
LED
Lamp Type Actual
LED
Lamp Type Basic
Solid State
Light Source
LED
Mount location
ceiling joists, or in suspended ceilings
Mounting for outlet box included
No
Mounting Type
Ceiling
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Photocell
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Pryouts
1/2" & 3/4"
Quick Install canopy
No
Quick Link connector
Yes
Recessed Depth
5.5 in
Socket Base Type - Main
LED
Style
Utilitarian/Commodity
Sub Brand
Progress LED
Type
5in Shallow New Construction Housing
UPC
785247200740
Warranty Length
5-year Limited Warranty

Dimensions

Depth
5.5 in
Dimensions
7.875 in x 5.5 in x 10.75 in
Gross Weight with Packaging
3.5 lb
Height
10.75 in
Length
7.875 in
Note Weight of fixture exceeds NEC limits
No
Weight
3.5 lb
Width
5.5 in
Width Diameter Descriptor
W.

Electrical Ratings

Voltage Rating
120 V

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
Yes
ENERGY STAR Certified
No
EnergyStar
No
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
8

Resources

Instruction Sheet Number
93068946

Resources and downloads