PROG_P821_FBLED_PRODIMAGE
PROG_P821_FBLED_PRODIMAGE
Discontinued
Clearance

6" LED Fire Rated LED Housing

$78.00 USD
$213.07 USD
OR

Brand:

Progress Lighting

Catalog ID:

P821-FBLED

Collection name:

Recessed - Housing

6" Fire Rated LED housing.

  • Universal J-box with snap-out sides.
  • Adjustment for ceiling thickness from 1/2" to 2".
  • Fits into 2X8 construction.

Product details

General

Aperture
6 in
Can be mounted up or down
No
Category General
Recessed
Ceiling opening - Recessed
6.875 in
Color
Unfinished
Color Generic
Unfinished
Construction Material - Main
Galvanized Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Unfinished
Finish Type
unfinished
Fixture Type
Recessed Housing
Lamp Included
No
Lamp Shape
LED
Lamp Type
LED
Lamp Type Basic
Solid State
Light Source
LED
Mount location
ceiling joists, or in suspended ceilings
Mounting for outlet box included
No
New Products
No
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Pryouts
1/2" & 3/4"
Quick Install canopy
No
Quick Link connector
No
Recessed Depth
9.1875 in
Style
Utilitarian/Commodity
Sub Brand
Progress LED
Type
6in New Construction Housing
UPC
785247176625
Warranty Length
5-year Limited Warranty

Dimensions

Depth
8.8125 in
Dimensions
12.375 in x 12.375 in x 9.5625 in
Gross Weight with Packaging
14 lb
Height
9.5625 in
Length
12.375 in
Length - Installed
6.875 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
ceiling opening
Weight
14 lb
Width
12.375 in
Width Diameter Descriptor
W.

Electrical Ratings

Voltage Rating
120 V

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed And Feed Through Branch Wiring
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
Industry Standard(s)
FCC Title 47, Part 15, Class B
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1 EA
Pallet Quantity
40

Resources and downloads