PROG_P186_TG_PRODIMAGE
PROG_P186_TG_PRODIMAGE
Discontinued
Clearance

6" Incandescent Shallow Remodel IC and Non-IC Housing

$21.00 USD
$40.92 USD
OR

Brand:

Progress Lighting

Catalog ID:

P186-TG

Collection name:

Recessed - Housing

For use in existing ceilings. Integral flange on housing and exclusive locking bars permit quick mounting in ceilings from 1/2" to 1" thick. UL and CUL listed for damp locations.

  • Socket mounts to trim for optimum performance and consistent lamp position.
  • Trim-Lok(R) action forces trim to fit snugly against the ceiling.
  • Shallow housing for 2X6 construction.

Product details

General

Aperture
6 in
Can be mounted up or down
No
Category General
Recessed
Ceiling opening - Recessed
6.625 in
Color
Unfinished
Color Generic
Unfinished
Construction Material - Main
Galvanized Steel
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Unfinished
Finish Type
Unfinished
Fixture Type
Recessed Housing
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Mount location
ceiling joists, or in suspended ceilings
Mounting for outlet box included
No
Mounting Type
Ceiling
New Products
No
Number of Lamps
1
Number of Lamps Total
1
Post top fits standard
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Pryouts
1/2"
Quick Install canopy
No
Quick Link connector
No
Recessed Depth
5.5 in
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
porcelain
Style
Utilitarian/Commodity
Type
6in Shallow Remodel Housing
UPC
785247104932
Warranty Length
1-year Limited Warranty

Dimensions

Depth
5.5 in
Dimensions
15-7/16 W., 6-5/8 ht.
Gross Weight with Packaging
2.7 lb
Height
5.5 in
Length
15.4375 in
Length - Installed
6.625 in
Note Weight of fixture exceeds NEC limits
No
Overall Length with
ceiling opening
Weight
2.7 lb
Width
5.5 in
Width Diameter Descriptor
W.

Electrical Ratings

Voltage Rating
120 V

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
6 EA
Pallet Quantity
162

Resources

Instruction Sheet Number
023824

Resources and downloads