PROG_P2978_20_PRODIMAGE
PROG_P2978_20_PRODIMAGE
PROG_P2978_20alt_PRODIMAGE
PROG_alexa bronze_IMG_4015_detailshot
+2
PROG_P2978-20_facing-up-or-down

Alexa Collection Three-Light Antique Bronze Etched Umber Linen With Clear Edge Glass Modern Bath Vanity Light

$199.21 USD
OR

Brand:

Progress Lighting

Catalog ID:

P2978-20

Collection name:

Alexa

Create the sophisticated feel of modern, urban living in your home with this three-light bath fixture from the Alexa Collection. Visually interesting etched umber linen finished glass with a crisp clear edge accent is complemented by a pleasingly simple Antique Bronze frame. If you desire a vintage mid-century modern look, the Alexa Collection is just for you.

  • Ideal for a bathroom, vanity or powder room
  • Perfect for modern and transitional style settings
  • Handsome antique bronze finish with elegant etched umber linen glass shades with clear edge
  • Measures 22-inch width by 9.4375-inch height by 6.125-inch (extends from wall)
  • Fixture can be installed with glass facing up or down.
  • Use 3 medium base bulbs that are sold separately (100 W max - LED/CFL/incandescent)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
Yes
Category General
Bath & Vanity
Color
Bronze
Color Generic
Brown
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Antique Bronze
Finish Type
Painted
Fixture Type
Bath & Vanity
Glass
Etched Umber Linen With Clear Edge
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location
Wall
Mounting for outlet box included
strap
New Products
No
Number of Lamps
3
Number of Lamps Total
3
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bathroom
  • Great Room
Socket Base Type - Main
E26
Socket Type
sockets
Socket type material
porcelain
Style
  • Farmhouse
  • Transitional
  • Mid-Century Modern
Type
Vanity Light
UPC
785247191437
Warranty Length
1-year Limited Warranty

Dimensions

Depth
6.125 in
Dimensions
22 in x 6.125 in x 9.4375 in
Gross Weight with Packaging
9.9 lb
Height
9.4375 in
Height to Center
7.25 in
Length
22 in
Note Weight of fixture exceeds NEC limits
No
Weight
11.88 lb
Width
6.125 in
Width Diameter Descriptor
Depth

Electrical Ratings

Lamp Wattage
100 W
Voltage Rating
120 V

Conductor Related

Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
UL-CUL
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
30

Resources

Instruction Sheet Number
93025277