PROG_P3620_09_PRODIMAGE
PROG_P3620_09_PRODIMAGE
PROG_pl_lumens_chart
PROG_PL_1595_eComm Collection Graphics_Part3_Alexa_BN_GeneralLit
+3
PROG_Flush_Mount_Options_Info-Graphic

Alexa Collection Two-Light 12-1/4" Flush Mount

$122.54 USD
OR

Brand:

Progress Lighting

Catalog ID:

P3620-09

Collection name:

Alexa

Create the sophisticated feel of modern, urban living in your home with this two-light flush mount with textured white linen glass with a clear edge accent. If you desire a vintage mid-century modern look, the Alexa Collection is just for you.

  • This flush mount light fixture is ideal for any hallway, stairwell, entryway, closet, pantry, kitchen, or sitting room.
  • Perfect for modern and transitional style settings
  • Beautiful brushed nickel finish
  • Textured white linen glass with a crisp, clear edge accent strip.
  • Measures: 12.25 in x 12.25 in x 6.375 in
  • Uses two medium base style bulbs 60 W max (sold separately)
  • Our 1-year Limited Warranty guarantees your complete satisfaction with your purchase and includes professional after-sales customer service support
  • Installation instructions and mounting hardware are included

Product details

General

Can be mounted up or down
No
Category General
Close-to-Ceiling
Color
Nickel
Color Generic
Grey
Construction Material - Main
Steel
Convertible fixture includes both mounts
No
Dusk to Dawn
No
EU RoHS Indicator
Contact Manufacturer
Finish Name
Brushed Nickel
Finish Type
Plated
Fixture Type
Flush-Mount
Glass
Etched Linen With Clear Edge
Lamp Included
No
Lamp Shape
A19
Lamp Type
A19
Lamp Type Actual
A19
Lamp Type Basic
Incandescent
Lifestyle
  • Modern
  • Transitional
Mount location
Flush-Mount
Mounting for outlet box included
strap
New Products
No
Number of Lamps
2
Number of Lamps Total
2
Photocell
No
Power Source
Hardwired
Power Source Required?
Yes
Prewired
Yes
Room Type
  • Bathroom
  • Bedroom
Socket Base Type - Main
E26
Socket Type
socket
Socket type material
ceramic
Style
  • Modern
  • Farmhouse
  • Transitional
  • Mid-Century Modern
Type
Flush-Mount
UPC
785247206704
Warranty Length
1-year Limited Warranty

Dimensions

Dimensions
12.25 in x 12.25 in x 6.375 in
Height
6.375 in
Length
12.25 in
Note Weight of fixture exceeds NEC limits
No
Weight
4.91 lb
Width
12.25 in
Width Diameter Descriptor
dia.

Electrical Ratings

Lamp Wattage
60 W
Voltage Rating
120 V

Conductor Related

Ground Wire Color
copper tinned
Wire Length
6 in

Certifications And Compliance

Americans with Disabilities Act
No
Certified Listed
cCSAus
Certified Listed Location
Damp Location Listed
DarkSky
No
Energy Efficient
No
ENERGY STAR Certified
No
EnergyStar
No
JA8
No
Other Heavy Metal Content Indicator
No
Title 20
Yes
Title 22
No
Title 24
No

Logistics

Carton Quantity
1
Pallet Quantity
42

Resources

Instruction Sheet Number
93072486