text.skipToContent text.skipToNavigation

Allaire Collection Three-Light Semi-Flush Convertible

by Progress Lighting 

Collection Name: Allaire

Catalog ID: P350030-020

For those looking for an added sparkle in their homes, Allaire provides a casual luxe feel to any decor. Alternating oval and round vintage beads create beautiful strands that are completed by a large faceted glass pendalog. Champagne candles and an Antique Bronze finish add to the sophisticated design details. This three-light semi-flush convertible is part of our Design Series collection. Two shade styles, both featuring a rich Espresso trim, are available as accessories. (P860000-01, P860001-01).

  • Antique Bronze finish.
  • Provides a casual luxe feel to any decor.
  • Alternating oval and round vintage beads.
  • Completed by a large faceted glass pendalog.
  • Hanging and ceiling mount hardware included.
  • Two shade styles, both featuring a rich Espresso trim, are available as accessories.

$250.47

Available to purchase from

Product Details

General

Can be mounted up or down No
Category General Close-to-Ceiling
Chain Qty 1
Chain gauge 9
Color Brown
Color Generic brown
Construction Material - Main Steel
Convertible fixture includes both mounts Yes
Finish Name Antique Bronze
Finish Type painted
Glass Vintage
Lamp Included No
Lamp Type Candelabra Base
Lamp Type Actual E12
Lamp Type Basic incandescent
Lifestyle
  • Bohemian
  • Luxury
  • New Traditional
  • Transitional
Mount location Flush-Mount
Mounting for outlet box included strap
New Products No
Number of Lamps 3
Number of Lamps Total 3
Photocell No
Prewired Yes
Room Type
  • Bathroom
  • Bedroom
Socket Base Type - Main E12
Socket Type socket
Socket type material phenolic
Style
  • Bohemian
  • Luxury
  • New Traditional
  • Transitional
UPC 785247207664
Warranty Length 1 year warranty

Dimensions

Height 13 in
Length - Installed 52 in
Note Weight of fixture exceeds NEC limits No
Overall Length with Overall Ht. W/Chain
Weight 9.24 lb
Width 16 in
Width Diameter Descriptor dia.

Electrical Ratings

Lamp Wattage 60 W
Voltage Rating 120 V

Conductor Related

Ground Wire Color bare copper
Wire Length 120 in

Certifications and Compliance

Americans with Disabilities Act No
Certified Listed cULus
Certified Listed Location Dry Location Listed
DarkSky No
ENERGY STAR Certified No
Energy Efficient No
EnergyStar No
JA8 No
Other Heavy Metal Content Indicator No
Title 24 No

Resources/Downloads

Catalog Page

Videos

Allaire Antique Bronze finish

Installation/Instruction Manual (IOM)